Southwire Duraclad® Type AC Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. Steel interlocking armor is applied over the assembly. A 16 AWG aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length.

/images/CUAC-_AC_STEEL_ARMOR_60x31.pngCUAC-_AC_STEEL_ARMOR_526x120

An armor assembly (combination of the interlocked armor & bonding strip) that is recognized as an equipment grounding/bonding conductor per NEC 250.118(8).
Reduces installation costs up to 50% over pipe and wire.
Anti-short/insulating bushings supplied with every reel or coil.
Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.

6Duraclad® Type AC37287.htm
ENU
Register Now Forgot Password?

Duraclad® Type AC

CUAC-_AC_STEEL_ARMOR_526x120

An armor assembly (combination of the interlocked armor & bonding strip) that is recognized as an equipment grounding/bonding conductor per NEC 250.118(8).
Reduces installation costs up to 50% over pipe and wire.
Anti-short/insulating bushings supplied with every reel or coil.
Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.

Applications

Southwire Duraclad® Type AC Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. Steel interlocking armor is applied over the assembly. A 16 AWG aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length.