Southwire Duraclad® Type AC-HCF Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. A green insulated copper grounding conductor is also included. Lightweight galvanized steel interlocking armor is applied over the assembly. A 16 AWG bare aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length. Galvanized green steel armor available on request and subject to minimum run quantities.

/images/DuraClad_60x31_(1).jpgCUAC-AC_HCF_STEEL_ARMOR_526x1206Duraclad® Type AC-HCF Steel Armor Health Care Facility37286.htm
ENU
Register Now Forgot Password?

Duraclad® Type AC-HCF Steel Armor Health Care Facility

CUAC-AC_HCF_STEEL_ARMOR_526x120
  • An armor assembly (combination of the interlocked armor & bonding strip) that is recognized as an equipment grounding conductor per the NEC 250.118(8) and 517.13(A).
  • An insulated equipment grounding conductor sized per NEC 517.13(B) and Table 250.122.
  • Reduces installation costs up to 50% over pipe and wire.
  • Anti-short/insulating bushings supplied with every reel or coil.

Applications

Southwire Duraclad® Type AC-HCF Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. A green insulated copper grounding conductor is also included. Lightweight galvanized steel interlocking armor is applied over the assembly. A 16 AWG bare aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length. Galvanized green steel armor available on request and subject to minimum run quantities.