Southwire AlumaFlex™ Type MC-XHHW-2 Cable with Triple E™ Aluminum Alloy is constructed with Type XHHW-2 conductors rated 90° C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Refer to color chart for conductor color sequence.

/images/Alumaflex_Type_MC_XHHW-2_60x31.pngAlumaflex_Type_MC_XHHW-2_526x1207Alumaflex™ Type MC XHHW-237284.htm
ENU
Register Now Forgot Password?

Alumaflex™ Type MC XHHW-2

Alumaflex_Type_MC_XHHW-2_526x120
  • UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
  • Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.
  • Anti-short bushings are not required for use with MC cable per the NEC and UL

Applications

Southwire AlumaFlex™ Type MC-XHHW-2 Cable with Triple E™ Aluminum Alloy is constructed with Type XHHW-2 conductors rated 90° C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Refer to color chart for conductor color sequence.