Southwire’s TW75 cables are primarily intended for installation in conduit
(raceways) or as exposed wiring in dry or damp locations. The maximum
voltage rating for all intended applications is 600 Volts. Consult the Canadian
Electrical Code Part 1 for further information related to applications.

Allowable temperatures are as follows:
• Dry locations not to exceed 75°C
• Wet or damp locations not to exceed 75°C
• Installation and handling low temperature is limited to -10°C
• Continuous low operating temperature is limited to -25°C

/images/Z98_button.pngTW75 600V 75°C5TW75 Copper36865.htm
ENU
Register Now Forgot Password?

TW75 Copper

TW75 600V 75°C
  • Copper Conductors
  • 600 Volts
  • Thermoplastic Sunlight Resistant Insulation
  • All Sizes Rated TW75

Applications

Southwire’s TW75 cables are primarily intended for installation in conduit
(raceways) or as exposed wiring in dry or damp locations. The maximum
voltage rating for all intended applications is 600 Volts. Consult the Canadian
Electrical Code Part 1 for further information related to applications.

Allowable temperatures are as follows:
• Dry locations not to exceed 75°C
• Wet or damp locations not to exceed 75°C
• Installation and handling low temperature is limited to -10°C
• Continuous low operating temperature is limited to -25°C