Southwire’s SIMpull® RWU90 is designed for direct earth burial (with
protection as required by the inspecting authority). For service entrance
above or below ground.

The minimum recommended installation temperature is minus 40°C (with
suitable handling procedures). Maximum conductor temperature is 90°C.

SIMpull® RWU90 conductors feature SIM Technology jackets which reduces
the coeffi cient of friction, allowing cables to be installed without external
lubricants, resulting in reduced labour and materials costs.

/images/V22_button.pngSIMpull® RWU905SIMpull® RWU90 Copper36863.htm
ENU
Register Now Forgot Password?

SIMpull® RWU90 Copper

SIMpull® RWU90
  • Single Copper Conductors
  • XLPE Insulation
  • 1000 Volts / -40ºC Min, 90ºC Max
  • Sunlight Resistant

Applications

Southwire’s SIMpull® RWU90 is designed for direct earth burial (with
protection as required by the inspecting authority). For service entrance
above or below ground.

The minimum recommended installation temperature is minus 40°C (with
suitable handling procedures). Maximum conductor temperature is 90°C.

SIMpull® RWU90 conductors feature SIM Technology jackets which reduces
the coeffi cient of friction, allowing cables to be installed without external
lubricants, resulting in reduced labour and materials costs.