Southwire’s Aluminum SIMpull® RWU90 is designed for direct earth burial
(with protection as required by the Canadian Electrical Code Part I). It can
also be used for open wiring, used in raceways for service entrance above or
below ground.

The minimum recommended installation temperature is -40°C (with suitable
handling procedures). Maximum conductor temperature is 90°C.

Aluminum SIMpull® RWU90 conductors feature SIM Technology jackets
which reduces the coeffi cient of friction, allowing cables to be installed
without external lubricants, resulting in reduced labour and materials costs.

/images/SIMpullRWU90_E77_button.pngSIMpull® RWU90 ALUMINUM5SIMpull® RWU90 ALUMINUM36862.htm
ENU
Register Now Forgot Password?

SIMpull® RWU90 ALUMINUM

SIMpull® RWU90 ALUMINUM
  • Aluminum Conductors
  • XLPE Insulation
  • 1000 Volts / -40ºC Min, 90ºC Max
  • Sunlight Resistant

Applications

Southwire’s Aluminum SIMpull® RWU90 is designed for direct earth burial
(with protection as required by the Canadian Electrical Code Part I). It can
also be used for open wiring, used in raceways for service entrance above or
below ground.

The minimum recommended installation temperature is -40°C (with suitable
handling procedures). Maximum conductor temperature is 90°C.

Aluminum SIMpull® RWU90 conductors feature SIM Technology jackets
which reduces the coeffi cient of friction, allowing cables to be installed
without external lubricants, resulting in reduced labour and materials costs.