Intercom, paging, and access control in particular. In general; Remote Control, Signalling, and Power-Limited circuits per NEC Article 725 or communications circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. For horizontal routings or risers.

Additional Features:

/images/buttons/35MR_btn.jpg35MR 1PR Shielded plusSecurity, sound, audio, speaker cable, public address, intercom, sound reinforcement, alarm, access control35MR 1PR Shielded plus #/C Unshielded; Construction Grade Riser Rated35MR.htm
ENU
Register Now Forgot Password?

35MR 1PR Shielded plus #/C Unshielded; Construction Grade Riser Rated

35MR 1PR Shielded plus
  • Solid or Stranded Bare Copper Conductors
  • Color Coded PVC or Polypropylene insulation
  • 1 Shielded Pair; aluminum-polyester shielding tape plus tinned copper drain wire. Plus:
  • One or more conductors outside the shield.
  • Ripcord included for simple jacket tear-back & removal.
  • PVC jacket. (Gray is standard. Other colors available.)

Applications

Intercom, paging, and access control in particular. In general; Remote Control, Signalling, and Power-Limited circuits per NEC Article 725 or communications circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. For horizontal routings or risers.

Additional Features:

  • UL Listed for use in risers; Passes UL 1666 Flame Test
  • UL Listed to UL 13 (CL3R) and to UL 444 (CMR)
  • Low voltage Communication Cable (NEC Article 800)
  • Power Limited remote Control and Signaling Cable (NEC Article 725)
  • 300V Maximum.
  • Class 2 or Class 3 remote Control or Signaling Circuits; or as Communications Cable.
  • Frequently specified for intercom, paging, and nurse-call systems.