Intercom, paging, and access control in particular. In general; Remote Control, Signalling, and Power-Limited circuits per NEC Article 725 or communications circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. For routings in plenum spaces.

Additional Features:

/images/buttons/35MP_btn.jpg35MPSecurity, sound, audio, speaker cable, public address, intercom, sound reinforcement, alarm, access control60035MP 1PR Shielded plus #/C Unshielded; Construction Grade Plenum Rated35MP.htm
ENU
Register Now Forgot Password?

35MP 1PR Shielded plus #/C Unshielded; Construction Grade Plenum Rated

35MP
  • Solid or Stranded Bare Copper Conductors
  • Color Coded Low Smoke PVC insulation (LS-PVC)
  • 1 Shielded Pair; aluminum-polyester shielding tape plus tinned copper drain wire. Plus:
  • One or more conductors outside the shield.
  • Ripcord included for simple jacket tear-back & removal.
  • Low Smoke PVC Jacket. (White is standard. Other colors available.)

Applications

Intercom, paging, and access control in particular. In general; Remote Control, Signalling, and Power-Limited circuits per NEC Article 725 or communications circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. For routings in plenum spaces.

Additional Features:

  • UL Listed for use in plenum spaces; Passes NFPA 262 Flame and Smoke Test.
  • UL Listed to UL 13 (CL3P.) and to UL 444 (CMP)
  • Low Voltage Communication Cable (NEC Article 800)
  • Power Limited Remote Control and Signaling Cable (NEC Article 725)
  • 300V Maximum.
  • Class 2 or Class 3 Remote Control or Signaling Circuits; or as Communications Cable.
  • Frequently specified for intercom, paging, and nurse-call systems.