MC-PCS Duo™ Cable meets the NEC and UL listing requirements for combining power/lighting circuits and Class 2 or Class 3 control circuits in the same cable.

MC-PCS Duo™ Cable is suitable for use as follows:

/images/product_buttons/bcs001-icon.jpgMC-PCS Duo™ Power & Control / Signal Cable

For more information, visit http://mcpcsduo.southwire.com/.

Armorlite, Type MC-PCS, Power Control, Signal6MC-PCS Duo™ Power & Control / Signal Cable35959.htm
ENU
Register Now Forgot Password?

MC-PCS Duo™ Power & Control / Signal Cable

MC-PCS Duo™ Power & Control / Signal Cable
  • Lightweight Aluminum Interlocked Armor.
  • 600 Volts. Copper Power & Control Conductors.
  • THHN/THWN & TFN Insulated Singles.
  • Green Insulated Grounding Conductor.
  • Power: 12 AWG & 10 AWG.
  • Control: 16 AWG.
  • Rated FT4/IEEE 1202. Rated 90°C Dry Locations.

For more information, visit http://mcpcsduo.southwire.com/.

Applications

MC-PCS Duo™ Cable meets the NEC and UL listing requirements for combining power/lighting circuits and Class 2 or Class 3 control circuits in the same cable.

MC-PCS Duo™ Cable is suitable for use as follows:

  • Circuits for branch power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Power, lighting, control, and signal circuits.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div. 2, & Class III Div. 1 Hazardous Locations.