Community Antenna Television, Master Antenna, Direct Broadcast Satellite, Brodband.

Additional Features:

600351CADB CCS Dual Shield CATV Coaxial Cable - For Outdoor Use - Non-UL351cadb-ccs-dual-shield-catv-coax-non-ul.htm
ENU
Register Now Forgot Password?

351CADB CCS Dual Shield CATV Coaxial Cable - For Outdoor Use - Non-UL

  • Copper-Clad-Steel Conductor
  • Foam Plyolefin insulation for 75 Ohm Impedance.
  • Dual Shield: Foil + 60% Aluminum Braid. (foil is bonded to the dielectric)
  • Polyethylene Outermost Jacket Layer. (Black is standard. other colors available.)
  • Flame Test: N/A - none. Intended for outdoor, non NEC installations.

Applications

Community Antenna Television, Master Antenna, Direct Broadcast Satellite, Brodband.

Additional Features:

  • UL Listing: N/A - none. Intended for outdoor, non NEC installations.
  • 300V Maximum.
  • Used for broadband signal distribution, cable television, internet access, and telephony signals.
  • Fits standard F and BNC connectors.
  • Table 351CADB
  • RG6 is Stock Number 576449