Community Antenna Television, Master Antenna, Broadband.

Additional Features:

/images/buttons/catv-quad-shield_btn.jpgcatv-quad-shieldCCS,Quad Shield CATV,Coaxial Cable,Non-Plenum,Horizontal Rated600351CAH-A CCS Quad Shield CATV Coax - Non-Plenum.Rated351CAH-A-CCS-CATV-quad-coax-outdoor.htm
ENU
Register Now Forgot Password?

351CAH-A CCS Quad Shield CATV Coax - Non-Plenum.Rated

catv-quad-shield
  • Copper-Clad-Steel Conductor
  • Foam Polyolefin insulation for 75 Ohm Impedance.
  • Quad Shield: Foil + 60% Aluminum Braid + 2nd Foil + 2nd Braid 40% Aluminum.
  • 1st Foil is bonded to the dielectric.
  • PVC Jacket. (Black is standard. Other colors available.)

Applications

Community Antenna Television, Master Antenna, Broadband.

Additional Features:

  • UL Listed for horizontal runs. Passes UL 1685 Flame Test.
  • UL Listed. CATV (NEC Article 820) / RG6: UL 444 (CM) / RG11: UL 13 (CL3)
  • 300V Maximum.
  • Used for broadband signal distribution, cable television, internet access, and telephony signals.
  • Available in RG6, and RG11 sizes.
  • Fits standard F and BNC Quad Shield connectors.
  • Table 351CAH-A
  • RG6 is Stock Number 575701