Accepts and is compatible with all standard RJ45 connectors. Suitable for Ethernet 1000 Base-T, PoE (Power over Ethernet), ATM 55/155 Mbps, ATM Forum 1.2Gbps ATM or 622 Mbps; WGNA 1Gbps Networking System; ISDN, Digital Video, Multimedia, Voice, and RS422 applications.

Additional Features

Avaiable in two UL Listed NEC installation ratings:

CMR Stock Numbers: 577960xx (Gray) / 577892xx (Blue) / 577893xx (White)

CMP Stock Numbers: 582719xx (Gray) / 577889xx (Blue) / 577891xx (White)

UL Listed to the applicable NEC requirements for each type (Flame Test Listings)

/images/buttons/cat6_250_btn.jpg336 Category 6 Cable336, Category 6 Cable, TIA 568-C.2, cat6, Ethernet 1000 Base-T, 1000base-t, 1kbt, RJ45600336 Category 6 Cable335-category-6-cable.htm
ENU
Register Now Forgot Password?

336 Category 6 Cable

336 Category 6 Cable
  • 23AWG Solid Bare Copper Conductors
  • Constructed and color-coded to TIA/ANSI standards
  • ETL certified to TIA 568-C.2 Category 6 standards (Electrical testing certifications)
  • UL Listed to the applicable NEC requirements for each type (Flame Test Listings)

Applications

Accepts and is compatible with all standard RJ45 connectors. Suitable for Ethernet 1000 Base-T, PoE (Power over Ethernet), ATM 55/155 Mbps, ATM Forum 1.2Gbps ATM or 622 Mbps; WGNA 1Gbps Networking System; ISDN, Digital Video, Multimedia, Voice, and RS422 applications.

Additional Features

Avaiable in two UL Listed NEC installation ratings:
  • CMR (Riser)
  • CMP (Plenum)

CMR Stock Numbers: 577960xx (Gray) / 577892xx (Blue) / 577893xx (White)

CMP Stock Numbers: 582719xx (Gray) / 577889xx (Blue) / 577891xx (White)

UL Listed to the applicable NEC requirements for each type (Flame Test Listings)

  • CMR: UL 1666 also c(UL) CMG (FT4)
  • CMP: NFPA 262 (previously UL 910 Steiner tunnel test.)