Accepts and is compatible with all standard RJ45 connectors. Suitable for Ethernet 1000 Base-T, PoE (Power over Ethernet), ATM 55/155 Mbps, ISDN, Digital Video, Multimedia, Voice, and RS422 applications.

Additional Features

Avaiable in three UL Listed NEC installation ratings, and non UL Direct Burial version:

CMR and CMP styles: sweep tested to 350MHz, providing high performance headroom.

CMR Stock Numbers: 575579xx (Gray) / 575581xx (Blue) / 575582xx (White)

CMP Stock Numbers: 575575xx (Gray) / 575574xx (Blue) / 575573xx (White)

CMX-OUTDOOR Stock Numbers: 569176xx (Tan)

Direct Burial / non-UL Stock Number 576429xx (Black PE jacket.)

/images/buttons/cat5_btn.jpg335 Category 5e CableCategory 5e, cat5, TIA 568-C.2, 24AWG, 100 Base-T, PoE, ISDN, Digital Video, Voice, RS422600335 Category 5e Cable335-category-5e-cable.htm
ENU
Register Now Forgot Password?

335 Category 5e Cable

335 Category 5e Cable
  • 24AWG Solid Bare Copper Conductors
  • Constructed and color-coded to TIA/ANSI standards
  • ETL certified to TIA 568-C.2 Category 5e standards (Electrical testing certifications)
  • UL Listed to the applicable NEC requirements for each type (Flame Test Listings)

Applications

Accepts and is compatible with all standard RJ45 connectors. Suitable for Ethernet 1000 Base-T, PoE (Power over Ethernet), ATM 55/155 Mbps, ISDN, Digital Video, Multimedia, Voice, and RS422 applications.

Additional Features

Avaiable in three UL Listed NEC installation ratings, and non UL Direct Burial version:
  • CMR (Riser)
  • CMP (Plenum)
  • CMX-OUTDOOR
  • Non UL Direct Burial (PE jacket)

CMR and CMP styles: sweep tested to 350MHz, providing high performance headroom.

CMR Stock Numbers: 575579xx (Gray) / 575581xx (Blue) / 575582xx (White)

CMP Stock Numbers: 575575xx (Gray) / 575574xx (Blue) / 575573xx (White)

CMX-OUTDOOR Stock Numbers: 569176xx (Tan)

Direct Burial / non-UL Stock Number 576429xx (Black PE jacket.)

  • CMR: UL 1666 also c(UL) CMG (FT4)
  • CMP: NFPA 262 (previously UL 910 Steiner tunnel test.)
  • CMX-OUTDOOR -- UL 1666 and the requisite physical testing.
  • Direct Burial / PE jacketed cable has no UL flame test listing