Designed for use un analog and digital voice communications applications, and for backbone cabling systems as described in ANSI / TIA 568.

Additional Features:

Avaiable in two UL Listed NEC installation ratings: Available in configurations up to 200 Pairs CMR Stock Numbers: CMP Stock Numbers: UL Listed to the applicable NEC requirements for each type (Flame Test Listings)
/images/buttons/333_category3_cmr_cmp_btn.jpg333_category3_cmr_cmpcopper, cat3, 333, category 3, 10BT, 10 Base T, CMR, CMP, IEEE 802.3, ANSI 568600333 Category 3 Cable333-category-3-cable.htm
ENU
Register Now Forgot Password?

333 Category 3 Cable

333_category3_cmr_cmp
  • 24AWG  Solid Bare Copper Conductors
  • TIA / ANSI 568  Category 3   and  IEEE 802.3  10 Base T compliant.
  • UL Listed to the applicable NEC requirements for each type (Flame Test Listings)

Applications

Designed for use un analog and digital voice communications applications, and for backbone cabling systems as described in ANSI / TIA 568.

Additional Features:

Avaiable in two UL Listed NEC installation ratings:
  • CMR (Riser)
  • CMP (Plenum)
Available in configurations up to 200 Pairs CMR Stock Numbers:
  • 575567xx (4 pair) / 575561xx (12 pair) / 575562xx (25 pair) 580038xx (50 pair) / 581262xx (100 pair) / 581263xx (200 pair)
CMP Stock Numbers:
  • 575586xx (4 pair) / 577202xx (25 pair) / 580037xx (50 pair)
  • 580039xx (100 pair) / 581265xx (200 pair)
UL Listed to the applicable NEC requirements for each type (Flame Test Listings)
  • CMR: UL 1666 also c(UL) CMG (FT4)
  • CMP: NFPA 262 (previously UL 910 Steiner tunnel test.)