Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.

Additional Fetures:

/images/buttons/31SR_btn.jpg31SRsecurity, sound, audio, speaker cable, public address, intercom, sound reinforcement, alarm, access control circuits60031SR Multiconductor Shielded Construction Grade Riser Rated31SR.htm31SR Multiconductor Shielded Construction Grade Riser Rated
ENU
Register Now Forgot Password?

31SR Multiconductor Shielded Construction Grade Riser Rated

31SR
  • Solid or Stranded Bare Copper Conductors; 22AWG through 12 AWG
  • Color Coded Low Smoke PVC insulation (LS-PVC)
  • Unshielded
  • Ripcord included for simple jacket tear-back & removal.
  • Low Smoke PVC Jacket. (LS-PVC) (White is standard. Other colors available.)

Applications

Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.

Additional Fetures:

  • UL Listed for use in plenum spaces; Passes NFPA 262 Flame and Smoke Test
  • UL Listed to UL 13 (CL3P.) Eligible sizes per NEC 800 are also UL Listed to UL 444 (CMP) -- 16AWG and smaller per UL 444 and NEC 800.
  • Low Voltage Communication Cable (NEC Article 800) (16AWG and smaller)
  • Power Limited Remote Control and Signaling Cable (NEC Article 725)
  • 300V Maximum.
  • Class 2 or Class 3 Remote Control or Signaling Circuits; or as Communications Cable where applicable.