Community Antenna Television, Master Antenna, Broadband.

Additional Features:

/images/buttons/2xRG6-catv_btn.jpg2xRG6-catv2x Siamese,CCS,Dual Shield,CATV Coaxial Cable,Non-Plenum,Horizontal Rated600351CAH-A 2x Siamese; CCS - Dual Shield CATV Coax - Non-Plenum.Rated2xRG6-catv.htm
ENU
Register Now Forgot Password?

351CAH-A 2x Siamese; CCS - Dual Shield CATV Coax - Non-Plenum.Rated

2xRG6-catv
  • Two Coax in Siamese Configuration
  • Copper-Clad-Steel Conductors
  • Foam Polyolefin insulation for 75 Ohm Impedance.
  • Dual Shield: Foil + 60% Aluminum Braid. (Foil is bonded to the dielectric)
  • PVC Jacket. (Black is standard. Other colors available.)

Applications

Community Antenna Television, Master Antenna, Broadband.

Additional Features:

  • UL Listed for horizontal runs. Passes UL 1685 Flame Test.
  • UL Listed. CATV (NEC Article 820) / RG6: UL 444 (CM) / RG11: UL 13 (CL3)
  • 300V Maximum.
  • Used for broadband signal distribution, cable television, internet access, and telephony signals.
  • Standard RG6 dimensions.
  • Fits standard F and BNC connectors.
  • Table 351CAH-A
  • Stock Number 575842