Wind Turbine DLO is especially designed to transfer power in wind turbine installations. It is also recommended as a portable cable for drilling rigs, on-shore or off-shore, railroad and transit car wiring, electric earth-moving equipment, in shipyard applications, arc welder supply leads, power and control jumper cable, and motor leads. The cable is suitable for use in wet or dry areas, conduit, ducts, troughs or trays, and where superior electrical properties are desired. The maximum continuous conductor temperature for normal operation in wet or dry locations is 90°C. Wind Turbine DLO resists oils, acids, alkalines, heat, flame, and has abrasion resistance.

/images/buttons/btn-206.jpgWind Turbine Diesel Locomotive CableWind Turbine, Diesel Locomotive, Cable 4202KV Wind Turbine DLO Cable2kv-wind-turbine-dlo-cable.htm
ENU
Register Now Forgot Password?

2KV Wind Turbine DLO Cable

Wind Turbine Diesel Locomotive Cable
  • Wind Turbine Diesel Locomotive Cable (DLO) Rated 2000 Volts. 90°C.
  • MSHA Accepted, UL listed as Type RHH/RHW-2
  • CT Rated 1/0 and Larger
  • RoHS Compliant.

Applications

Wind Turbine DLO is especially designed to transfer power in wind turbine installations. It is also recommended as a portable cable for drilling rigs, on-shore or off-shore, railroad and transit car wiring, electric earth-moving equipment, in shipyard applications, arc welder supply leads, power and control jumper cable, and motor leads. The cable is suitable for use in wet or dry areas, conduit, ducts, troughs or trays, and where superior electrical properties are desired. The maximum continuous conductor temperature for normal operation in wet or dry locations is 90°C. Wind Turbine DLO resists oils, acids, alkalines, heat, flame, and has abrasion resistance.