Southwire’s Type TC – VFD 2 kV power cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations included cable trays, raceways, and outdoor locations where supported by a messenger wire. Type C – VFD is listed for direct burial or in underground ducts and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet or dry locations at temperatures not to exceed 90°C. Cable is designed for use with Variable Frequency Drives (VFD) applications and rated up to 2000 volts.

/images/product_buttons/2kvfd.gif2kV TypeTC VFD3162kV Type TC-VFD2kv-typetc-vfd.htm
ENU
Register Now Forgot Password?

2kV Type TC-VFD

2kV TypeTC VFD
  • 2000 V
  • Copper Conductors
  • XLP Insulated Singles Rated RHH or RHW-2
  • Overall Copper Tape Shield
  • Three Grounding Conductors
  • Overall Flame, Moisture, and Sunlight Resistant PVC Jacket

    Applications

    Southwire’s Type TC – VFD 2 kV power cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations included cable trays, raceways, and outdoor locations where supported by a messenger wire. Type C – VFD is listed for direct burial or in underground ducts and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet or dry locations at temperatures not to exceed 90°C. Cable is designed for use with Variable Frequency Drives (VFD) applications and rated up to 2000 volts.