DLO is especially suited to supply power to traction motors of diesel-electric locomotives. It is also recommended as a portable cable for drilling rigs, on-shore or off-shore, railroad and transit car wiring, electric earth-moving equipment, in shipyard applications, arc welder supply leads, power and control jumper cable, telcom power supply and motor leads. The cable is suitable for use in wet or dry areas, conduits, ducts, troughs or trays, and where superior electrical properties are desired. The maximum continuous conductor temperature for normal operation is 90°C in wet or dry locations. DLO resists oils, acids, alkalines, heat, flame, and has abrasion resistance.

/images/product_buttons/dlo_button.gif2KV Diesel Locomotive Cablediesel,locomotive,cable,southwire,dlo,RoHS32KV Diesel Locomotive Cable2-kv-diesel-locomotive-cable.htm
ENU
Register Now Forgot Password?

2KV Diesel Locomotive Cable

2KV Diesel Locomotive Cable
  • Diesel Locomotive Cable (DLO) Rated 2000 Volts. 90°C. CT Rated
  • UL Listed as Type RHH/RHW-2
  • CSA Certified as RW90. RoHS Compliant

Applications

DLO is especially suited to supply power to traction motors of diesel-electric locomotives. It is also recommended as a portable cable for drilling rigs, on-shore or off-shore, railroad and transit car wiring, electric earth-moving equipment, in shipyard applications, arc welder supply leads, power and control jumper cable, telcom power supply and motor leads. The cable is suitable for use in wet or dry areas, conduits, ducts, troughs or trays, and where superior electrical properties are desired. The maximum continuous conductor temperature for normal operation is 90°C in wet or dry locations. DLO resists oils, acids, alkalines, heat, flame, and has abrasion resistance.