Southwire SIMpull 19ET Type MV-105 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25,000V, 133%, and 35,000V, 100% insulation level. Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpg19ET 1c, 35kV, 345mil EPR, TS(100%), PVCcopper, underground3636-7 19ET 1c, 35kV, 345mil EPR, TS(100%), PVC19ET1c35kV345milEPRTS100PVC.htm
ENU
Register Now Forgot Password?

36-7 19ET 1c, 35kV, 345mil EPR, TS(100%), PVC

19ET 1c, 35kV, 345mil EPR, TS(100%), PVC
  • 35kV or 25 kVU Type MV-105. Copper Conductor
  • Thermosetting Conductor and Insulation Shield. EPR Insulation
  • Copper Tape Shield. Simpull® PVC Jacket
  • RoHS

Applications

Southwire SIMpull 19ET Type MV-105 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25,000V, 133%, and 35,000V, 100% insulation level. Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.