Southwire SIMpull 17XW Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 28,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpullWireShield_button.jpg17XW 1c, 25kV, 280mil XLP(133%), WS, PVCcopper, underground3636-22 17XW 1c, 25kV, 280mil XLP(133%), WS, PVC17XW1c25kV280milXLP133WSPVC.htm
ENU
Register Now Forgot Password?

36-22 17XW 1c, 25kV, 280mil XLP(133%), WS, PVC

17XW 1c, 25kV, 280mil XLP(133%), WS, PVC
  • 28kV Type MV-90. Copper Conductor
  • Thermosetting Conductor and Insulation Shield. XLP Insulation
  • Copper Wire Shield. Simpull® PVC Jacket
  • RoHS

Applications

Southwire SIMpull 17XW Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 28,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.