Southwire SIMpull 15XW Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpullWireShield_button.jpg15XW 1c, 25kV, 260mil XLP(100%), WS, PVCcopper, underground3636-20 15XW 1c, 25kV, 260mil XLP(100%), WS, PVC15XW1c25kV260milXLP100WSPVC.htm
ENU
Register Now Forgot Password?

36-20 15XW 1c, 25kV, 260mil XLP(100%), WS, PVC

15XW 1c, 25kV, 260mil XLP(100%), WS, PVC
  • 25kV Type MV-90. Copper Conductor
  • Thermosetting Conductor and Insulation Shield. XLP Insulation
  • Copper Wire Shield. Simpull® PVC Jacket
  • RoHS.

Applications

Southwire SIMpull 15XW Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.