Southwire SIMpull 15XT Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25,000V, 100% insulation level (grounded system). This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpg15XT 1c, 25kV, 260mil XLP(100%), TS, PVCcopper, underground3636-21 15XT 1c, 25kV, 260mil XLP(100%), TS, PVC15XT1c25kV260milXLP100TSPVC.htm
ENU
Register Now Forgot Password?

36-21 15XT 1c, 25kV, 260mil XLP(100%), TS, PVC

15XT 1c, 25kV, 260mil XLP(100%), TS, PVC
  • 25kV Type MV-90. Copper Conductor
  • Thermosetting Conductor and Insulation Shield. XLP Insulation
  • Copper Tape Shield. Simpull® PVC Jacket
  • RoHS

Applications

Southwire SIMpull 15XT Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25,000V, 100% insulation level (grounded system). This cable can be installed without the need for pulling lubricant.