Southwire SIMpull 11ET Type MV-105 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpg11ET 1c, 15kV, 175mil EPR(100%), TS, PVCcopper, underground3636-3 11ET 1c, 15kV, 175mil EPR(100%), TS, PVC11Et1c15kV175milEPR.htm
ENU
Register Now Forgot Password?

36-3 11ET 1c, 15kV, 175mil EPR(100%), TS, PVC

11ET 1c, 15kV, 175mil EPR(100%), TS, PVC
  • 15kV Type MV-105.
  • Copper Conductor.
  • Thermosetting Conductor Shield.
  • EPR Insulation.
  • Thermosetting Insulation Shield.
  • Copper Tape Shield.
  • PVC Jacket.

Applications

Southwire SIMpull 11ET Type MV-105 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.