Southwire SIMpull 09XW Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpullWireShield_button.jpg09XW 1c, 5/8kV, 115mil XLP(133/100%), WS, PVCcopper, underground3636-15 09XW 1c, 5/8kV, 115mil XLP(133/100%), WS, PVC115milXLP133100WSPVC.htm
ENU
Register Now Forgot Password?

36-15 09XW 1c, 5/8kV, 115mil XLP(133/100%), WS, PVC

09XW 1c, 5/8kV, 115mil XLP(133/100%), WS, PVC
  • 5kV or 5kVU Type MV-90 Copper Conductor
  • Thermosetting Conductor and Insulation Shield. XLP Insulation
  • Copper Tape Shield. Simpull® PVC Jacket
  • RoHS

Applications

Southwire SIMpull 09XW Type MV-90 Cable is for use in aerial, direct burial, conduit, and underground duct installations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.