Southwire 07XNS Type MV-90 Cable is for use primarily in raceways in industrial applications as specified by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400 volts in dry locations. Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/07xns-hq_button.gif07XNS 1c, XLPE, N/S, No Jacketcopper3434-1 07XNS07xns.htm
ENU
Register Now Forgot Password?

34-1 07XNS

07XNS 1c, XLPE, N/S, No Jacket
  • 2.4kV. Copper Conductor. Thermosetting Conductor Shield.
  • Cross-linked Polyethylene (XLP) Insulation.
  • Limited to 2,400 Volts Maximum.

Applications

Southwire 07XNS Type MV-90 Cable is for use primarily in raceways in industrial applications as specified by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400 volts in dry locations. Maximum sidewall pressure is 1000 lbs.