Energy Division
Southwire’s Energy Division serves the power distribution industry, including more than 135 of the nation’s top investor-owned utilities, rural electric cooperatives, municipalities, contractors and utility distributors. Products offered by the Energy Division include overhead conductors for the transmission and distribution of electricity, insulated products for the secondary distribution of electricity, medium-voltage cables for underground distribution, high-voltage cables for underground applications with full
turnkey capabilities and bare copper for grounding systems.
The division also is a pioneer in the development of high-temperature superconducting (HTS) cables, which can carry up to 10 times more power than traditional copper cables. Other recent innovative products developed by Southwire include SureSeal®, self-healing, 600-volt cable, and HS285®, a high-temperature, low-sag transmission conductor.