/images/buttons/swirl_60.jpg/images/southwire_100x70.jpgEnergy Division - Price Increase July 15, 2010EnergyDivisionPriceIncreaseJuly2010.htm
ENU
Register Now Forgot Password?

Energy Division - Price Increase July 15, 2010

July 9, 2010

To: Southwire Customers

Subject: Price Change Announcement for Bare Aluminum, Covered Aluminum, and Medium Voltage

In response to escalating costs, effective July 15, 2010, Southwire’s Energy Division will raise prices on utility products. As a general guideline, prices will be raised:

% Increase
Bare Transmission and Distribution 6% to 8%
600V Overhead & Underground Distribution 6% to 8%
Medium Voltage 6% to 8%

New price sheets (BA40 – Bare Aluminum, CA40 – Covered Aluminum, and MV23 – Medium Voltage) and discount sheet DS-UTP-75 will be posted on http://www.southwire.com on or before July 13, and can be found by going directly to http://www.southwire.com/ordering/PriceSheetIndex.htm

Additionally:

  • The above increases will be in effect immediately for all new quotations
  • Open quotations will be subject to review and price adjustment prior to order acceptance
  • Orders received prior to July 15, 2010, for abnormally large quantities, or with future delivery dates, will be subject to review and possible price adjustment prior to order acceptance

Sincerely,

SOUTHWIRE COMPANY
Charlie Murrah
President
Energy Division