/images/contact_button_rdax_60x60.jpg/images/buttons/ContactOEM_button2.jpgOEM - Contact UsOEMContactUs.htm
ENU
Register Now Forgot Password?

OEM - Contact Us

Southwire Original Equipment Manufactures (OEM)

E-Mail: OEM_Division@southwire.com

Phone: 1.877.636.9473

    • 1350 ALLOY (EC)
      1350 ALLOY (EC)
      • Non-heat-treatable alloy
      • Principle alloying elements: none (primary trace elements: iron and silicon)
      • Density: 2.705 g/cm3
      • Standard diameter:* .375," .500," .875" (9.5mm, 12.7mm, 22.2mm)
      • Tempers supplied: O (Annealed), H (Strain Hardened)
    • 1050 ALLOY
      1050 ALLOY
      • Non-heat-treatable alloy
      • Principle alloying elements: none (primary trace elements: iron and silicon)
      • Density: 2.705 g/cm3
      • Standard diameter:* .375" (9.5mm)
      • Tempers supplied: F (as Fabricated)

       

    • Triple E ™ Aluminum Alloy
      Triple E ™ Aluminum Alloy
      • Non-heat-treatable alloy
      • Principle alloying elements: iron
      • Density: 2.71 g/cm3
      • Standard diameter:* .375," .500" (9.5mm, 12.7mm)
      • Tempers supplied: H (Strain Hardened)
    • 1100 ALLOY
      1100 ALLOY
      • Non-heat-treatable alloy
      • Principle alloying elements: none (primary trace elements: iron, silicon and copper)
      • Density: 2.71 g/cm3
      • Standard diameter:* .375," .500" (9.5mm, 12.7mm)
      • Tempers supplied: F (as Fabricated)
    • 6101 ALLOY
      6101 ALLOY
      • Heat-treatable alloy
      • Principle alloying elements: magnesium and silicon
      • Density: 2.7 g/cm3
      • Standard diameter:* .375," .500" (9.5mm, 12.7mm)
      • Tempers supplied: F (as Fabricated), T4 (Thermally Treated)
    • 6201 ALLOY
      6201 ALLOY
      • Heat-treatable alloy
      • Principle alloying elements: magnesium and silicon
      • Density: 2.69 g/cm3
      • Standard diameter:* .375," .500" (9.5mm, 12.7mm)
      • Tempers supplied: F (as Fabricated), T4 (Thermally Treated)
    • 5052 ALLOY
      5052 ALLOY
      • Non-heat-treatable alloy
      • Principle alloying elements: magnesium and chromium
      • Density: 2.68 g/cm3
      • Standard diameter:* .375" (9.5mm)
      • Tempers supplied: F (as Fabricated)
    • 5154A ALLOY
      5154A ALLOY
      • Non-heat-treatable alloy
      • Principle alloying elements: magnesium
      • Density: 2.60 g/cm3
      • Standard diameter:* .375" (9.5mm)
      • Tempers supplied: F (as Fabricated)
    • 6063 ALLOY
      6063 ALLOY
      • Heat-treatable alloy
      • Principle alloying elements: magnesium and silicon
      • Density: 2.70 g/cm3
      • Standard diameter:* .375" (9.5mm), 500" (12.7mm)
      • Tempers supplied: F (as Fabricated), T4 (Thermally Treated)
    • DEOX
      DEOX
      • Non-heat-treatable alloy
      • Principle alloying elements: none (primary trace elements: magnesium, iron and silicon)
      • Density: 2.70 g/cm3
      • Standard diameter:* .375" (9.5mm), 500" (12.7mm), .6875" (17.5mm)
      • Tempers supplied: F
    • Temper Information
      Temper Information
    • HDT/GPT/TWP
      HDT/GPT/TWP
      • Stranded Bare or Copper Conductors
      • PVC Insulation
      • 85°C, 60 Volts
    • SXL/GXL/TXL
      SXL/GXL/TXL
      • Stranded Bare or Tinned Copper Conductors with Cross-linked Polyethylene Insulation
      • 125°C, 50 Volts
    • SGT/SGR/SGX Battery Cable
      SGT/SGR/SGX Battery Cable
      • Stranded Bare Copper with PVC, Rubber, TPR or Cross-link Insulation
      • 85°C, 90°C, 125°C, 60 Volts
    • Booster Cable
      Booster Cable
      • Stranded Bare Copper with PVC, Rubber or TPR Insulation
      • 90°C, 50 Volts
      • 60°C, 105°C
    • Trailer Cable
      Trailer Cable
      • Stranded Bare Copper Conductors with PVC, Rubber or TPR Insulation
      • Twisted with Overall Jacket
      • 60°C, 90°C, 105°C -40°C, -65°C
    • Brake Cable
      Brake Cable
      • Stranded Bare or Tinned Copper Conductors
      • 60°C, 105°C, 50 Volts
    • Thermostat Wire
      Thermostat Wire
      • Rated 150 Volt
      • Sunlight-Resistant -20°C to +60°C
      • 18 and 20 Gauge Copper Conductors
    • Thermostat Wire Riser Rated
      Thermostat Wire Riser Rated
      • Rated 150 Volt
      • Sunlight-Resistant -20°C to +60°C
      • 18 Gauge 20 Copper Conductors
    • Thermostat Wire Riser Rated - Shielded
      Thermostat Wire Riser Rated - Shielded
      • Rated 150 Volt
      • Sunlight-Resistant -20°C to +60°C
      • 18 Gauge Copper Conductors
    • Thermostat Wire Plenum Rated
      Thermostat Wire Plenum Rated
      • Rated 300 Volt
      • Sunlight-Resistant -20°C to +60°C
      • 18 Gauge Copper Conductors
    • Thermostat Wire Plenum Rated - Shielded
      Thermostat Wire Plenum Rated - Shielded
      • Rated 300 Volt
      • Sunlight-Resistant -20°C to +60°C
      • 18 Gauge Copper Conductors
      • Overall Aluminum Mylar Shield with 22 AWG tinned Copper Drain Wire
    • Mini-Split Wire 300 Volt Shielded
      Mini-Split Wire 300 Volt Shielded

      Mini-Split Wire is a class 3 power-limited circuit cable used with HVAC Mini-Split systems. Also can be used in security and audio applications.

      • 300 Volt
      • CL3R
      • PVC Jacket
      • Rip Cord
    • Mini-Split Tray Cable 600 Volt
      Mini-Split Tray Cable 600 Volt
      • 600 Volt
      • Operating Temperature +75°C Wet / +90°C Dry
      • PVC Jacket
    • Ultra-Whip ® Pre-Assembled Non-Metallic Hook-Up Whips
      Ultra-Whip ® Pre-Assembled Non-Metallic Hook-Up Whips
      • 600 Volt
      • Stranded Copper, THHN/THWN, Insulated Singles
      • Green Insulated Copper, Grounding Conductor
      • Highly Flexible, Non-metallic Conduit with Factory Installed Conductors
      • Liquidtight Flexible, Non-metallic Conduit Type B (LFNC-B) Fittings
      • 12" Conductor Leads with 1/2" Insulation Stripped
      • Intended for 208/240/480 Volt Single Phase Circuits
    • THHN/THWN/TWN75/T90
      THHN/THWN/TWN75/T90
      • 600 Volt
      • Copper Conductor
      • Thermoplastic Insulation/Nylon Sheath Heat, Moisture, Gasoline, and Oil Resistant1
      • Sizes 8 AWG and Larger Rated THWN-2. All Stranded Sizes Rated MTW and THWN
      • Sizes 14 through 6 AWG Rated AWM (105°C). Sizes 14 through 1 AWG Rated VW-1
    • TFFN/TFN/TEWN
      TFFN/TFN/TEWN
      • 600 Volt
      • Copper Conductor
      • Thermoplastic Insulation/Nylon Sheath
      • Heat, Moisture, Oil, and Gasoline Resistant1
      • Also Rated MTW and 105°C AWM
      • Also Available, TFN
    • Romex ® SIMpull ® Type NM-B
      Romex ® SIMpull ® Type NM-B
      • Non-metallic Sheathed Cable
      • 600 Volt
      • Copper Conductors
      • Color-Coded Jacket SIM Jacket™
      • Construction Designed for Easier Pulling
      • Four Conductor Available With Two Neutrals
      • Pulls Faster
      • Strips Easier
      • Reduced Burn-Thru
      • Tear Resistant
    • Quantum TPE ® Type SJEOOW
      Quantum TPE ® Type SJEOOW
      • Quantum TPE® 105°C TPE Cord 300 Volt
      • Extra Flexible Copper Conductors and Thermoplastic-Elastomer (TPE) Insulation and Jacket
      • Rated -50°C to +105°C
      • Rated as Hard-Usage Service Cord
      • CSA Approved as Type SJTOOW (TPE) at -50°C to +105°C and Meets CSA FT-2
      • Approved for Outdoor Use
      • Provides Premium Oil Resistance, Water Resistance and Flexibility
    • Quantum TPE ® Type SEOOW
      Quantum TPE ® Type SEOOW
      • Quantum TPE® 105°C TPE Cord 600 Volt
      • Extra Flexible Copper Conductors and Thermoplastic-Elastomer (TPE) Insulation and Jacket
      • Rated -50°C to +105°C
      • Rated as Extra Hard-Usage Service Cord
      • Sizes 18 AWG through 10 AWG CSA
      • Approved as Type STOOW (TPE) and Meet CSA FT-2
      • Sizes 8 through 2 AW G are Non-UL and Non-CSA Listed
      • Approved for Outdoor Use
      • Provides Premium Oil Resistance, Water Resistance and Flexibility
    • Ultratite ® Type NM
      Ultratite ® Type NM
      • Liquidtight Flexible Non-Metallic Conduit
      • UL/CSA Listed
      • Oil-Resistant
      • Sunlight-Resistant
      • Crush-Resistant
      • Temperature Rated -30°C to +80°C
    • Armorlite ® Type MC
      Armorlite ® Type MC
      • Lightweight Aluminum Interlocked Armor
      • 600 Volt
      • Copper Power Conductors
      • THHN/THWN Insulated Singles
      • Green Insulated Grounding Conductor
      • Sizes 14 AWG through 2 AWG
      • Rated VW-1
    • Communication Circuits Enhanced Category 5e Riser Rated - CMR
      Communication Circuits Enhanced Category 5e Riser Rated - CMR
      • Rated 300 Volt
      • Operating Temperature 75°C
      • FRPE Insulation
      • Rip Cord
      • FRPVC Jacket
    • Communication Circuits Enhanced Category 5e Plenum Rated - CMP
      Communication Circuits Enhanced Category 5e Plenum Rated - CMP
      • 300 Volt
      • Operating Temperature 75°C
      • FEP Insulation
      • Rip Cord
      • FRPVC Jacket
    • Temperature Control Cables Plenum and Non-Plenum Rated
      Temperature Control Cables Plenum and Non-Plenum Rated

      Temperature Control Cables Plenum and Non-Plenum Rated is used to build automation systems, commercial controls, network and automation control systems.

      • CL3, CL3P - 150 V CM, CMP - 300 V
      • Operating Temperature + 75°C
      • Premium Grade Insulation
      • Aluminum Foil or Foil Plus TC Braid
      • PVC, LS-PVC or FEP Jacket
    • Pigtails - Power Supply Cord SPT-3
      Pigtails - Power Supply Cord SPT-3
    • Flat Jacketed Heavy Duty THW
      Flat Jacketed Heavy Duty THW
      • Water Well Cable
      • 600 Volt
      • Rated 75°C
      • Stranded Copper Conductors
      • Moisture Resistant Plastic Insulation
      • Flat Parallel Configuration
      • Black Thermoplastic PVC Jacket
    • Flat Parallel Type THW
      Flat Parallel Type THW

      Southwire’s water well products are used in residential, farm and industrial water well applications. Some products included in this family are Flat Parallel–THW, Twisted THW, HI-LO Supreme, Flat Jacketed Heavy Duty–THW and a Green Ground Wire Type–THW

      • Water Well Cable
      • 600 Volt
      • Rated 75°C
      • Stranded Copper Conductors
      • Moisture Resistant Plastic Insulation
      • Flat Parallel Configuration
    • Hi-Lo Supreme Type UL Listed
      Hi-Lo Supreme Type UL Listed
      • Water Well Cable
      • 600 Volt
      • Stranded Copper Conductors
      • Moisture Resistant Plastic Insulation
      • Twisted and Flat Parallel Configuration
      • Oil-Resistant
      • Rated for Use in Extreme Conditions
    • Green Ground Wire Type THW UL
      Green Ground Wire Type THW UL
      • Water Well Cable
      • 600 Volt
      • Stranded Copper Conductor
      • Rated 75°C
    • Twisted Type THW
      Twisted Type THW
      • Water Well Cable
      • 600 Volt
      • Rated 75°C
      • Solid and Stranded Copper Conductors
      • Moisture Resistant Plastic Insulation
      • Twisted Configuration
    • Type Heavy Duty SC Entertainment Cable
      Type Heavy Duty SC Entertainment Cable
      • 600 Volts
      • Extra Flexible Copper Conductors
      • Water and Sunlight Resistant
      • Designed to Withstand Severe Environmental Conditions
      • -40°C to 105°C
      • Listed for Indoor or Outdoor Use
      • Flame Retardant
      • Provides Flexibility, Resistance to Oil, Solvents, Ozone, Aging and Abrasion
    • Viper ® Type SOOW
      Viper ® Type SOOW
      • 600 Volts
      • Flexible Stranding
      • Flame & Ozone Resistant
      • Black Jacket
      • -40°C to 90°C
      • RoHS Compliant
      • UL Listed & CSA Certified for Indoor & Outdoor Use
      • Provides Premium Oil Resistance & High Flexibility
      • Excellent Abrasion Resistance
      • NEC, Rated Extra-Hard Usage
    • Viper ® Type SJOOW
      Viper ® Type SJOOW
      • 600 Volts
      • Good Tensile Strength, Elongation & Aging Characteristics
      • Black Jacket
      • -40°C to 90°C
      • RoHS Compliant
      • UL Listed & CSA Certified for Indoor & Outdoor Use
      • Provides Premium Oil Resistance, Water Resistance & High Flexibility
      • Excellent Abrasion Resistance
      • NEC, Rated Extra-Hard Usage
    • Type W Portable Power Cable
      Type W Portable Power Cable
      • 2000 Volts
      • -40°C to 90°C
      • Oil & Sunlight Resistance
      • Single Conductors Listed as Type RHH/RHW-2
      • UL Listed & c(UL) Listed
      • CSA Certified
      • MSHA Approved
      • RoHS Compliant