/images/EquipWiringCord_button.jpg/images/southwire_100x70.jpgEquipment Wiring & CordEquipmentWiringCord.htm
ENU
Register Now Forgot Password?

Equipment Wiring & Cord

Equipment Wiring - With all these products and other wire and cable products, Southwire can offer it’s customers the most complete line of products for almost any requirement or situation.

Cord - Manufactured to the highest industry standards, these quality cord products are backed by Southwire’s commitment to responsive customer service and support.

    • Annunciator (Bell) Wire
      Annunciator (Bell) Wire
      • Soft Bare Copper Conductors
      • Thermoplastic Insulation
      • Multiple Conductors are Twisted
      • 60°C
      • 30 Volts
    • Bare Copper
      Bare Copper
      • Bare Copper Conductor
      • Solid and Stranded
    • CL 1251/AWM 3173
      CL 1251/AWM 3173
      • Solid or Stranded Soft Bare or Tinned Copper Conductors
      • XLPE Insulation 
      • 125°C
      • 600 Volts
    • Fire Alarm Cable (FAS)
      Fire Alarm Cable (FAS)
      • Solid or Stranded Bare Copper Conductors
      • 105°C
      • 300 Volts
    • HLX01-POS/SPOS
      HLX01-POS/SPOS
      • ARMOR-X™ and ARMOR-Xtra™ HL
      • Instrumentation Cable
      • 600 Volt Type MC-HL Cable
      • PVC/Nylon Insulated Singles, Sizes 18 AWG or 16 AWG, 90°C
      • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket
    • HLX01XXH
      HLX01XXH
      • ARMOR-X™ and ARMOR-Xtra™ HL
      • 600 Volt Type MC-HL Control
      • XLP Insulated
      • 90°C
      • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket
    • LVT
      LVT
      • Solid or Stranded Soft Bare Copper Conductors
      • 60°C Only
      • 30 Volts
    • RHH/RHW/USE
      RHH/RHW/USE
      • Underground Service Entrance Cable
      • 600 Volt
      • Copper Conductors
      • Cross-Linked Polyethylene (XLP) Insulation
      • High-Heat, Moisture, and Sunlight Resistant
      • Sizes 6 Through 4/0 AWG Also Rated SIS
    • Romex® SIMpull® Type NM-B
      Romex® SIMpull® Type NM-B
      • Non-metallic Sheathed Cable
      • 600 Volt
      • Copper Conductors
      • Color-Coded Jacket SIM Jacket™
      • Construction Designed for Easier Pulling
      • Four Conductor Available With Two Neutrals
      • Pulls Faster
      • Strips Easier
      • Reduced Burn-Thru
      • Tear Resistant
    • Romex® SIMpull® Type NMD90
      Romex® SIMpull® Type NMD90
      • Non-metallic Sheathed Cable
      • 300 Volts
      • Copper Conductors
      • SIM Jacket™ Construction Designed for Easier Pulling
      • Pulls Faster
      • Strips Easier
      • Reduced Burn-Thru
      • Tear Resistant
    • SEU/SER/SE
      SEU/SER/SE
      • Service Entrance Cable, Type SE, Style U
      • 600 Volt
      • Copper Conductors Individual Conductors
      • Rated XHHW-2 or THHN/THWN
      • Copper Concentric Neutral
      • Jacket and Individual Conductors Sunlight Resistant
    • TEW/AWM 1015/1019/1020/1230 MTW
      TEW/AWM 1015/1019/1020/1230 MTW
      • Solid or Stranded Bare, Tinned, or Prefused Copper
      • Thermoplastic Insulation
      • 105°C Dry
      • 600 Volts
      • 60° Moisture Resistant
    • TFFN/TFN/TEWN
      TFFN/TFN/TEWN
      • 600 Volt
      • Copper Conductor
      • Thermoplastic Insulation/Nylon Sheath Heat, Moisture, Oil, and Gasoline Resistant1
      • Also Rated MTW and 105°C AWM
      • Also Available, TFN
    • THHN/THWN/TWN75/T90
      THHN/THWN/TWN75/T90
      • 600 Volts
      • Copper Conductor
      • Thermoplastic Insulation/Nylon Sheath Heat, Moisture, Gasoline, and Oil Resistant1
      • Sizes 8 AWG and Larger Rated THWN-2 All Stranded Sizes Rated MTW and THWN
      • Sizes 14 Through 6 AWG Rated AWM (105°C) Sizes 14 Through 1 AWG Rated VW-1
      • Size 1/0 AWG and Larger Listed for CT Use Black Size 2 AWG and Larger Listed Sunlight-Resistant
    • TR64/AWM 1007
      TR64/AWM 1007
      • Solid or Stranded Tinned Copper Conductors
      • PVC Insulation
      • 90°C
      • 300 Volts
    • UF-B
      UF-B
      • Underground Feeder and Branch Circuit Cable
      • 600 Volt
      • Copper Conductors
      • Sunlight, Moisture, and Fungus Resistant Overall PVC Jacket
    • XHHW
      XHHW
      • 600 Volt
      • Copper Conductor
      • Cross-Linked Polyethylene (XLP) Insulation
      • High-Heat and Moisture Resistant
      • Sizes 14 Through 8 AWG Also Rated SIS
      • Black Sizes 2 AWG and Larger Sunlight Resistant
    • Type TC Control Cable THHN
      Type TC Control Cable THHN
      • Type TC Control Cable
      • 600 Volt
      • Copper Conductors
      • PVC/Nylon Insulated Singles Sizes 16 AWG through 10 AWG
      • Overall PVC Jacket Heat, Moisture and Sunlight-Resistant
    • Type TC Control Cable XHHW
      Type TC Control Cable XHHW
      • Type TC Control Cable
      • 600 Volt
      • Copper Conductors
      • FR-XLP Insulated Singles Type XHHW rated VW-1
      • Overall PVC Jacket
      • Heat, Moisture and Sunlight-Resistant
    • ALFLEX ® Type RWA
      ALFLEX ® Type RWA
      • Aluminum Flexible Metal Conduit
      • High Strength Aluminum Alloy Strip
      • UL Listed
    • ALFLEX ® Type SWA
      ALFLEX ® Type SWA
      • Aluminum Flexible Metal Conduit
      • High Strength Aluminum Alloy Strip
      • UL Listed
      • CSA Listed
    • ARMORLITE ® Type AC
      ARMORLITE ® Type AC
      • Lightweight Aluminum Interlocked Armor
      • 600 Volt
      • Copper Power Conductors
      • Type ACTHH (THHN Singles)
      • 16 AWG Aluminum Bond Wire
      • Sizes 14 AWG through 2 AWG
      • Rated VW-1
    • ARMORLITE ® Type MC
      ARMORLITE ® Type MC
      • Lightweight Aluminum Interlocked Armor
      • 600 Volt
      • Copper PowerConductors
      • THHN/THWN Insulated Singles
      • Green Insulated Grounding Conductor
      • Sizes 14 AWG through 2 AWG
      • Rated VW-1
    • DATA-FLEX ®
      DATA-FLEX ®
      • Flexible Metal Conduit
      • Crush/Corrosion Resistant
      • Smooth Interior For Easy Pulling
    • DURACLAD ® Type AC
      DURACLAD ® Type AC
      • Steel Interlocked Armor
      • 600 Volt
      • Copper Power Conductors
      • Type ACTHH (THHN Singles)
      • 16 AWG Aluminum Bond Wire Sizes 14 AWG through 2 AWG
      • Rated VW-1
    • DURACLAD ® Type MC
      DURACLAD ® Type MC
      • Lightweight Steel Interlocked Armor
      • 600 Volt
      • Copper Power Conductors
      • THHN/THWN Insulated Singles
        • Green Insulated Grounding Conductor
      • Lightweight Steel Interlocked Armor
      • Sizes 14 AWG through 10 AWG
      • Rated VW-1
    • GALFLEX ® Type RWS
      GALFLEX ® Type RWS
      • Steel Flexible Metal Conduit
      • High Strength Steel Strip
      • UL Listed sizes 3/8" through 3"
      • Sizes 5/16" and 3/8" available with CSA Listing upon request
    • HCF MCAP® Type MC
      HCF MCAP® Type MC
      • “All Purpose” Cable with Green Armor for Identification
      • Green Lightweight Aluminum Interlocked Armor • 600 Volt
      • Copper THHN Insulated Conductors and Green Insulated Grounding Conductor
      • Full-sized Aluminum Equipment Grounding/ Bonding Conductor
      • Sizes 12 AWG and 10 AWG
      • UL Listed
      • Rated VW-1
    • Lite-Whip ®
      Lite-Whip ®
      • Interlocked Steel Armor with Factory Installed Conductors
      • Factory Installed Lock-nut or Snap-in Fittings
      • 600 Volt
      • Sizes 18-16 AWG Copper TFN or TFFN
      • Sizes 14 AWG through 12 AWG Copper THHN/THWN
      • Green Insulated Copper Grounding Conductor
      • 6" Conductor Leads with 1/2" Insulation Stripped
    • MC Whip ™
      MC Whip ™
      • Lightweight Aluminum Interlocked Armor
      • 600 Volt
      • Solid Copper THHN/THWN Insulated Singles
      • Green Insulated Copper Grounding Conductor
      • Cut-to-Length Type MC Cable with Factory Installed
      • Zinc-Die Cast Snap-in Fittings
      • 8" Conductor Leads with 1/2" Insulation Stripped
    • MCAP ® Type MC
      MCAP ® Type MC
      • “All Purpose” Cable May Be Used Wherever Standard AC or MC Cable is Permitted
      • Lightweight Aluminum Interlocked Armor
      • 600 Volt
      • Copper THHN Insulated Circuit Conductors
      • Full-sized Aluminum Equipment Grounding/ Bonding Conductor
      • Sizes 14, 12, and 10 AWG
      • UL Listed Rated VW-1
    • RED ALERT ® Plenum Type MC-FPLP
      RED ALERT ® Plenum Type MC-FPLP
      • Red Lightweight Aluminum Interlocked Armor
      • 600 Volt Type MC and 300 Volt Type FPLP
      • Solid Copper Conductors
      • Plenum Rated
      • Sizes 14 AWG and 12 AWG Type THHN/THWN VW-1 Singles
      • Sizes 18 AWG and 16 AWG Type TFN VW-1 Singles
      • Green Insulated or Tinned Copper Grounding Conductor
    • SLINKY-FLEX ® Type SF
      SLINKY-FLEX ® Type SF
      • Extra Flexible Metal Conduit
      • Allows “U” Bends for Tight Applications
    • TITAN ® Type CB
      TITAN ® Type CB
      • Liquidtight Flexible etal Conduit
      • Easy to Identify Blue Jacket for Computer Applications
      • UL/CSA Listed
      • Oil-Resistant
      • Sunlight-Resistant
      • Temperature Rated -30°C to +80°C
    • TITAN ® Type EF
      TITAN ® Type EF
      • Extra-Flexible Liquidtight Metal Conduit
      • Steel or Aluminum Metal Core Constructions
      • General Purpose Use
      • Oil-Resistant
      • Sunlight-Resistant
      • Temperature Rated -10°C to +60°C
    • TITAN ® Type HC
      TITAN ® Type HC
      • Hot/Cold Liquidtight Flexible Metal Conduit
      • UL/CSA Listed
      • Oil-Resistant
      • Sunlight-Resistant
      • Temperature Rated -40°C to +105°C
    • TITAN ® Type OR
      TITAN ® Type OR
      • Oil-Resistant Liquidtight Flexible Metal Conduit
      • UL/CSA Listed
      • Sunlight-Resistant
      • Rated for Extreme Oil and Solvent Environments
    • TITAN ® Type UL
      TITAN ® Type UL
      • Liquidtight Flexible Metal Conduit
      • UL Listed
      • CSA Listed
      • Oil-Resistant
      • Sunlight-Resistant
      • Temperature Rated -30°C to +80°C
    • ULTRATITE ® Type NM
      ULTRATITE ® Type NM
      • Liquidtight Flexible Non-Metallic Conduit
      • UL/CSA Listed
      • Oil-Resistant
      • Sunlight-Resistant
      • Crush-Resistant
      • Temperature Rated -30°C to +80°C
    • ULTRATITE ® Type NMEF
      ULTRATITE ® Type NMEF
      • Extra-Flexible Liquidtight Flexible Non-Metallic Conduit
      • General Purpose Use
      • Resistant to Oil, Water and Most Chemicals
    • ULTRATITE ® Type NMHC
      ULTRATITE ® Type NMHC
      • Hot/Cold Liquidtight Flexible Non-Metallic Conduit
      • Oil-Resistant
      • Sunlight-Resistant
      • Crush-Resistant
      • UL/CSA Listed
      • Temperature Rated -40°C to +105°C
    • ULTRATITE ® Type NMOR
      ULTRATITE ® Type NMOR
      • Oil-Resistant Liquidtight Flexible Non-Metallic Conduit
      • UL/CSA Listed
      • Sunlight-Resistant
      • Crush-Resistant
      • Temperature Rated -30°C to +80°C
    • Ultra-Whip ®
      Ultra-Whip ®
      • 600 Volt
      • Stranded Copper THHN/ THWN Insulated Singles
      • Green Insulated Copper Grounding Conductor
      • Highly Flexible Nonmetallic Conduit with Factory Installed Conductors
      • Liquidtight Flexible Nonmetallic Conduit Type B (LFNC-B) Fittings
      • 12" Conductor Leads with 1/2" Insulation Stripped
      • Intended for 208/240/480 Volt Single Phase Circuits
    • AL Mobile Home Feeder
      AL Mobile Home Feeder
      • Underground Service Entrance Cable
      • 600 Volt
      • AlumaFlex™ Aluminum Alloy (AA-8176) Conductors
      • Cross-linked Polyethylene (XLP) Insulation
      • Sunlight Resistant
    • AL RHH/RHW/USE
      AL RHH/RHW/USE
      • Underground Service Entrance Cable
      • 600 Volt
      • AlumaFlex™ Aluminum Alloy (AA-8176) Conductor
      • Cross-linked Polyethylene (XLP) Insulation
      • High-Heat, Moisture, and Sunlight Resistant
    • AL SEU/SER
      AL SEU/SER
      • Type SE, Style R and Type SE, Style U
      • Service Entrance Cable
      • 600 Volt
      • AlumaFlex™ Aluminum Alloy (AA-8176) Conductors
      • Individual Conductors Rated XHHW-2 or TYPE THWN
      • AlumaFlex™ Aluminum Alloy Neutral
      • Sunlight Resistant
      • Jacket and Individual Conductors
    • AL XHHW
      AL XHHW
      • 600 Volt
      • AlumaFlex™ Aluminum Alloy (AA-8176) Conductor
      • Cross-linked Polyethylene (XLP) Insulation
      • High-Heat and Moisture Resistant
      • Black Sizes 2 AWG and Larger Sunlight Resistant
    • Quantum TPE ™ Type SEOOW Black
      Quantum TPE ™ Type SEOOW Black
      • Quantum TPE™ 105°C TPE Cord 600 Volts
      • Extra Flexible Copper Conductors Extra Flexible Thermoplastic-Elastomer (TPE) Insulation and Jacket
      • Black Jacket
      • Rated -50°C to +105°C Rated as Extra Hard- Usage Service Cord
      • Sizes 18 AWG - 10 AWG CSA Approved as Type STOW (TPE) and Meet CSA FT-2 Sizes 8 - 2 AWG are Non-UL and Non-CSA Listed
      • Approved for Outdoor Use Provides Premium Oil Resistance, Water Resistance and Flexibility
    • Quantum TPE ™ Type SEOOW Yellow
      Quantum TPE ™ Type SEOOW Yellow
      • Quantum TPE™ 105°C TPE Cord 600 Volts
      • Extra Flexible Copper Conductors • Extra Flexible Thermoplastic- Elastomer (TPE) Insulation and Jacket
      • Yellow Jacket
      • Rated -60°C to +105°C Rated as Extra Hard- Usage Service Cord
      • Sizes 18 AWG - 10 AWG CSA Approved as Type STOW (TPE) and Meet CSA FT-2 • Sizes 8 - 2 AWG are Non-UL and Non-CSA Listed
      • Approved for Outdoor Use Provides Premium Oil Resistance, Water Resistance and Flexibility
    • Quantum TPE ™ Type SJEOOW Black
      Quantum TPE ™ Type SJEOOW Black
      • Quantum TPE™ 105°C TPE Cord 300 Volts
      • Extra Flexible Copper Conductors Extra Flexible Thermoplastic-Elastomer (TPE) Insulation and Jacket
      • Black Jacket
      • Rated-50°C to +105°C Rated as Hard-Usage Service Cord
      • CSA Approved as Type SJTOW (TPE) at -50°C to +105°C and Meets SA FT-2
      • Approved for Outdoor Use Oil Resistance, Water Resistance and Flexibility
    • Quantum TPE ™ Type SJEOOW Yellow
      Quantum TPE ™ Type SJEOOW Yellow
      • Quantum TPE™ 105°C TPE Cord 300 Volts
      • Extra Flexible Copper Conductors Extra Flexible Thermoplastic-Elastomer (TPE) Insulation and Jacket
      • Yellow Jacket
      • Rated -60°C to +105°C Rated as Hard-Usage Service Cord
      • CSA Approved as Type SJTOW (TPE) at -60°C to +105°C and Meets CSA FT-2
      • Approved for Outdoor Use Provides Premium Oil Resistance, Water Resistance and Flexibility
    • Bus Drop Cable
      Bus Drop Cable
      • Used in Dry Locations
      • One Uninsulated Ground Conductor Per Interstice
      • Resistant to Oils, Lubricants, Water, Acids, Alkalies, Ozone and Abrasion
    • SJTOOW
      SJTOOW
      • 105°C Flexible Cord 300 Volts
      • Extra Flexible Copper Conductors
      • PVC Insulation and PVC Jacket
      • Black Jacket
      • Rated -34°C to +105°C • Rated as Hard-Usage Service Cord
      • Flame Retardant Meets UL VW-1 and CSA FT1 and FT2 Flame Tests
      • Approved for Outdoor Use • Provides Premium Oil Resistance and Water Resistance and Flexibility
    • STOOW
      STOOW
      • 105°C Flexible Cord 600 Volts
      • Extra Flexible Copper Conductors
      • PVC Insulation and PVC Jacket
      • Black Jacket
      • Rated -34°C to +105°C Rated as Extra Hard-Usage Service Cord
      • Flame Retardant Meets UL VW-1 and CSA FT1 and FT2 Flame Tests
      • Approved for Outdoor Use • Provides Premium Oil Resistance and Water Resistance
    • STW
      STW
      • Bare Copper Conductors
      • Thermoplastic Insulation
      • 60°C or 105°C for ST
      • -40°C for STW
      • 600 Volts
    • HPN
      HPN
      • Bare Copper Conductors
      • 2 or 3 Conductors Laid Parallel
      • 105°C, 300 Volts
    • HSJO/SJOOW
      HSJO/SJOOW
      • Bare Copper Conductors
      • 90°C, 300 Volts
    • Viper ™ Type SJOOW Black
      Viper ™ Type SJOOW Black
      • Excellent Resistance to Oil and Moisture
      • Good Tensile Strength, Elongation and Aging Characteristics
      • High Flexibility
      • Excellent Abrasion Resistance
      • Water Resistant
      • UL Listed and CSA Certified for Indoor and Outdoor Use
    • Viper ™ Type SJOOW Yellow
      Viper ™ Type SJOOW Yellow
      • Excellent Resistance to Oil and Moisture
      • Good Tensile Strength, Elongation and Aging Characteristics
      • High Flexibility
      • Excellent Abrasion Resistance
      • Water Resistant
      • UL Listed and CSA Certified for Indoor and Outdoor Use
    • Viper ™ Type SOOW Black
      Viper ™ Type SOOW Black
      • Extra-Flexible Stranding
      • Abrasion Resistant
      • Resists Oils and Solvents
      • Flame Resistant
      • Ozone Resistant
      • 90°C Rated Conductors and Jacket
      • Water Resistant
      • UL Listed and CSA Certified for Indoor and Outdoor Use
    • Viper ™ Type SOOW Yellow
      Viper ™ Type SOOW Yellow
      • Excellent Resistance to Oil and Moisture
      • Good Tensile Strength,  Elongation and Aging Characteristics
      • High Flexibility
      • Excellent Abrasion Resistance
      • Water Resistant
      • UL Listed and CSA Certified for Indoor and Outdoor Use
    • Orange UL/CSA Welding Cable
      Orange UL/CSA Welding Cable
      • UL Listed CSA Certified
      • Excellent Flexibility to Last Longer in Flex Applications
      • Abrasion Resistant Resists Oils and Solvents
      • Rated -50°C for Use in Cold Environments
      • Weather Resistant Ozone Resistant Safety Colored for High Visibility
      • Assured Longer Service Life, Saving Money in Replacement Costs, Maintenance Costs and Downtime
      • MSHA Approved for Flame Resistance
    • DLO-Diesel Locomotive Cable
      DLO-Diesel Locomotive Cable
      • 90°C Temperature Rating
      • Excellent Impact and Abrasion Resistance
      • Resists Oils, Acids, Alkalies, Heat, Flame
      • F lexible Tinned Copper Stranding
      • FT4 Upon Request
    • Type G & Type G-GC Round
      Type G & Type G-GC Round
      • Excellent Impact and Abrasion Resistance
      • Withstands Exposure to Oil, Acids, Alkalies, Heat, Moisture and Most Chemicals
      • Indent-Printed for Easy Identification
      • Rope Lay Stranding for Maximum Flex Life
      • Cable Core Bound for Superior Flexibility and Toughness
      • Non-Wicking Rubber Fillers (GGC)
      • Canadian Color Code Available Upon Request
    • Entertainment Industry & Stage Lighting Cable
      Entertainment Industry & Stage Lighting Cable
      • Water Resistant Sunlight Resistant
      • Designed to Withstand Severe Environmental Conditions
      • Withstands Exposure to Oil, Acids, Alkalies, Heat, Flame, Moisture and Chemicals
      • Meets or Exceeds Flame Test Requirements of MSHA, CSA and UL
    • Type W Round
      Type W Round
      • Withstands Severe Environmental Conditions
      • Indent-Printed for Easy Identification
      • Withstands Exposure to Oil, Acid, Alkalies, Heat, Moisture and Most Chemicals
      • Rope Lay Stranding for Maximum Flex Life
      • Excellent Impact Resistance
      • Cable Core Bound for Superior Flexibility and Toughness
    • Black Welding Cable
      Black Welding Cable
      • Good Flexibility
      • A brasion Resistant
      • Good Color Retention
    • Blasting Cable
      Blasting Cable
      • Stranded Copper Conductors With Neoprene Rubber Insulation
      • Two Conductor Twisted With No Jacket
      • 60°C
    • Coaxial Cable
      Coaxial Cable
    • Irrigation Cable
      Irrigation Cable
      • Solid Bare Copper
      • PVC Insulation
      • Twisted Without Fillers
      • Overall PVC Jacket
      • 60°C
    • LVLL/ULEC Landscape Lighting
      LVLL/ULEC Landscape Lighting
      • Rated 150 Volts Rated -20°C to +60°C
      • Approved for Outdoor Use (Sunlight Resistant) Suitable for Direct Burial
      • Stranded Copper Conductors
      • Black PVC Insulation/Jacket
    • PXT / PXWT / XTW / CXWT
      PXT / PXWT / XTW / CXWT
      • Bare Stranded Copper
      • Laid Parallel With PVC Insulation
      • 60°C, 125 Volts - PXT
      • 300 Volts - PXWT (-40°C)
    • SPT-1/SPT-2/SPT-3 Lamp Cord
      SPT-1/SPT-2/SPT-3 Lamp Cord
      • Rated 300 Volts Rated 105°C
      • Stranded Copper Conductors Yellow or Black Jacket
      • Thermoplastic Insulation
    • Speaker Wire
      Speaker Wire
      • Bare or Tinned Stranded Copper
      • Parallel Clear or Opaque PVC Insulation or EPDM Inliners
      • Two Copper Conductors
      • 60°C/105°C
    • Submersible Pump Cable
      Submersible Pump Cable
      • Solid or Stranded Bare Copper Conductors
      • Individuals PVC Insulation
      • 3 or 4 Twisted Conductors
      • 600 Volts, Maximum 60°C
      • Sunlight & Weather Resistant