/images/buttons/swirl_60.jpg/images/southwire_100x70.jpgTelcoFlex®telcoflex.htm
ENU
Register Now Forgot Password?

TelcoFlex®

DC or AC Applications

The Telecom Industry's Ultimate DC & AC Power Cable

TelcoFlexTelcoFlex® cable is a leading product in the telecom power cable industry. TelcoFlex® cable, the premiere central office power cable, is manufactured by Southwire Company, LLC. Compliant with Telcordia GR-347, UL Listed and CSA certified, TelcoFlex® cable features TelcoHyde® insulation, a non-halogen, low-smoke and environmentally friendly non-silicone and lead-free thermoset rubber insulation. TelcoFlex® cable also offers increased flexibility and durability for better cable pulling through trays.TelcoFlex® cable is available in standard and flexible strands and in both braided and non-braided, from 14 AWG to 750 kcmil. Southwire's TelcoFlex® cable now meets IEC requirements.