- Southwire
- Industrial
- SOLONON®
- SOLONON® Product Data Sheets
SOLONON® Product Data Sheets
Choose from a variety of SOLONON® Products
-
-
34-3 09ENS/LS 1c, EPR Heavy Wall, N/S, XLPO Jacket, CT Rated, LS Rated
- 2.4kV Type MV-90. Copper Conductors. Thermosetting Conductor Shield.
- EPR Insulation. Non-Shielded SOLONON™ (Cross-linked Polyolefin) LS, Oil Reistant II Jacket.
- Sizes 1/0 AWG and larger listed for Limited Smoke, Sunlight Resistant, and for CT Use.
- Limited to 2,400 Volts Maximum.
-
31-5 Type TC Control Cable XHHW-Solonon Jacket
Type TC Control Cable. 600 Volt. Copper Conductors. FR-XLP Insulated Singles Type XHHW rated VW-1. Overall SOLONON Jacket. Heat, Moisture and Sunlight Resistant.
- Type TC Control Cable. 600 Volt. Copper Conductors.
- FR-XLP Insulated Singles Type XHHW rated VW-1.
- Overall SOLONON Jacket.
- Heat, Moisture and Sunlight Resistant.
-
32-19 Type TC Power 4c Cable XHHW-Solonon Jacket
Type TC Power Cable. 600 Volt. Copper Conductors. XLP Insulated Singles Rated XHHW. Four Conductors With Ground. Overall SOLONON Jacket. Heat, Moisture, and Sunlight Resistant.
- Type TC Power Cable.
- 600 Volt.
- Copper Conductors.
- XLP Insulated Singles Rated XHHW.
- Four Conductors With Ground.
- Overall SOLONON Jacket. Heat, Moisture, and Sunlight Resistant.
-
32-18 Type TC Power 3c Cable XHHW-Solonon Jacket
Type TC Power Cable. 600 Volt. Copper Conductors. XLP Insulated Singles Rated XHHW. Three Conductors With Ground. Overall SOLONON Jacket. Heat, Moisture, and Sunlight Resistant.
- Type TC Power Cable. 600 Volt. Copper Conductors.
- XLP Insulated Singles Rated XHHW.
- Three Conductors With Ground. Overall SOLONON Jacket.
- Heat, Moisture, and Sunlight Resistant.
-
36-33 CT1-09ET-S
- 5kVU or 8kV Type MV-105. Copper Conductor.
- Thermosetting Conductor Shield. Thermosetting Insulation Shield.
- EPR Insulation. Copper Tape Shield. SOLONONTM LSHF Jacket.
- RoHS
-
36-34 CT1-13ET-S
- 15kVU Type MV-105. Copper Conductor.
- Thermosetting Conductor Shield. Thermosetting Insulation Shield.
- EPR Insulation. Copper Tape Shield. SOLONON™ LSHF Jacket.
- RoHS
-
36-35 CT1-19ET-S
- 35kVU Type MV-105. Copper Conductor.
- Thermosetting Conductor and Insulation Shield. EPR Insulation.
- Copper Tape Shield SOLONON™ LSHF Jacket.
- RoHS
-
34-3 09ENS/LS 1c, EPR Heavy Wall, N/S, XLPO Jacket, CT Rated, LS Rated