Research = Results
Industrial: Delivering Solutions, Reducing Costs, Increasing Productivity
Led by an elite sales group of 15 dedicated sales engineers, Southwire’s Industrial Power Cable division has grown to be one of North America’s top suppliers of industrial wire and cable. Our industrial products support a broad range of product applications such as power generation, transit facilities, wastewater treatment plants, petrochemical plants, refineries, liquefied natural gas terminals, the automotive sector, and institutional campuses such as hospitals, universities, prisons and military bases.
EFC
EFC Envirotect™ cable is the first industrial medium voltage power cable (available in both copper and aluminum) that has no lead in the EPR insulation.
SIMpull Medium Voltage
Taking Southwire’s SIMpull Technology® to the next level, with the industry’s first SIMpull medium voltage cable.
Armor-X®
An extremely durable product that meets Class I, Division I hazardous location rating.
600V Tray Cable & Instrumentation Cable
Providing a wide range of products from 600V instrumentation to 600V power, ranging in sizes from 18 AWG to 1000 kcmil.