/images/buttons/swirl_60.jpg
/images/southwire_100x70.jpg
Flexible & Liquidtight Conduit Products
flexible-liquidtight-conduit.htm
FAQs
Glossary
Metal Price Details
ENU
Username
Password
Register Now
Forgot Password?
Home
Employees
Our Company
News & Media
Product Catalog
Technical Support
Ordering
Residential
Commercial
Mining
Industrial
Transmission
Substation
Distribution
OEM
SCR Technologies
Canada
América Latina
Southwire
Commercial
Flexible & Liquidtight Conduit Products
Flexible & Liquidtight Conduit Products
Flexible Metal Conduit
Alflex ® - Type RWA
Aluminum Flexible Metal Conduit. High Strength Aluminum Alloy Strip
5/16" is UL Recognized Component. UL Listed in sizes 3/8" to 3"
600 Volt
Alflex ® - Type SWA
Aluminum Flexible Metal Conduit
High Strength aluminum alloy strip
Size 5/16" UL recognized component
UL listed is sizes 3/8" and larger
CSA listed
Galflex ® - Type RWS
Steel Flexible Metal Conduit. High Strength Steel Strip.
UL Recognized Component in 5/16". UL Listed in 3/8" through 3".
CSA Listed for Trade Sizes 5/16" and 3/8" Available Upon Request.
Data-Flex ®
Flexible Metal Conduit
Crush/corrosion resistant
Smooth interior for easy pulling
Slinky-Flex ® - Type SF
Extra Flexible Metal Conduit.
Allows "U" Bends for Tight Applications.
Liquidtight Metallic Conduit
Titan ® - Type UL
Liquidtight Flexible Metal Conduit.
UL Listed.
CSA Listed.
Oil-Resistant.
Sunlight-Resistant.
Temperature Rated -30
o
C to 80
o
C.
Titan ® - Type CB
Liquidtight Flexible Metal Conduit.
Easy to Identify Blue Jacket for Computer Applications.
UL/CSA Listed.
Oil-Resistant.
Sunlight-Resistant.
Temperature Rated -30
o
C to 80
o
C.
Titan ® - Type HC
Hot/Cold Liquid-Tight Flexible Metal Conduit.
UL/CSA Listed.
Oil-Resistant.
Sunlight-Resistant.
Temperature Rated -40
o
C to 105
o
C.
Titan ® - Type OR
Oil Resistant Liquid-Tight Flexible Metal Conduit.
UL/CSA Listed.
Sunlight-Resistant.
Rated for Extreme Oil and Solvent Environments.
Titan ® - Type EF and AEF
Extra-Flexible Liquidtight Metal Conduit.
Steel or Aluminum Constructions.
General Purpose Use.
Oil-Resistant.
Sunlight-Resistant.
Temperature Rated -10°C to 60°C.
Liquidtight Non-Metallic Conduit
Ultratite ® - Type NM
Liquidtight Flexible Nonmetallic Conduit.
UL/CSA Listed
Oil resistant
Sunlight-Resistant.
Crush-Resistant.
Temperature Rated -30
o
C to 80
o
C.
Ultratite ® - Type NMHC
Hot/Cold Liquidtight Flexible Nonmetallic Conduit.
Oil-Resistant.
Sunlight-Resistant.
Crush-Resistant.
UL/CSA Listed.
Temperature Rated -40
o
C to 105
o
C.
Ultratite ® - Type NMOR
Oil Resistant Liquidtight Flexible Nonmetallic Conduit.
UL/CSA Listed.
Sunlight-Resistant.
Crush-Resistant.
Temperature Rated -30
o
C to 80
o
C.
Ultratite ® - Type NMEF
Extra-Flexible Liquidtight Flexible Nonmetallic Conduit.
General Purpose Use.
Resistant to Oil, Water and Most Chemicals.