/images/buttons/NoButtonImage.gifFlexible & Liquidtight ConduitflexLiquidTightConduit.htm
Register Now Forgot Password?

Flexible & Liquidtight Conduit


    • 4-18 Alflex® - Type RWA
      4-18 Alflex® - Type RWA
      • Aluminum Flexible Metal Conduit
      • High strength aluminum alloy strip
      • 5/16" is UL recognized component
      • UL listed is sizes 3/8" to 3"
    • 4-21 Alflex® - Type SWA
      4-21 Alflex® - Type SWA
      • Aluminum Flexible Metal Conduit
      • High Strength aluminum alloy strip
      • Size 5/16" UL recognized component
      • UL listed is sizes 3/8" and larger
      • CSA listed
    • 4-20 Galflex® - Type RWS
      4-20 Galflex® - Type RWS
      • Steel Flexible Metal Conduit.
      • High Strength Steel Strip.
      • UL Recognized Component in 5/16".
      • UL Listed in 3/8" through 3".
      • CSA Listed for Trade Sizes 5/16" and 3/8" Available Upon Request.
    • 4-30 Data-Flex®
      4-30 Data-Flex®
      • Flexible Metal Conduit
      • Crush/corrosion resistant
      • Smooth interior for easy pulling
    • 4-31 Slinky-Flex® - Type SF
      4-31 Slinky-Flex® - Type SF
      • Extra Flexible Metal Conduit.
      • Allows "U" Bends for Tight Applications.
    • 4-22 Titan® - Type UL
      4-22 Titan® - Type UL
      • Liquidtight Flexible Metal Conduit.
      • UL Listed.
      • CSA Listed.
      • Oil-Resistant.
      • Sunlight-Resistant.
      • Temperature Rated -30oC to 80oC.
    • 4-24 Titan® - Type CB
      4-24 Titan® - Type CB
      • Liquidtight Flexible Metal Conduit.
      • Easy to Identify Blue Jacket for Computer Applications.
      • UL/CSA Listed.
      • Oil-Resistant.
      • Sunlight-Resistant.
      • Temperature Rated -30oC to 80oC.
    • 4-33 Titan® - Type HC
      4-33 Titan® - Type HC
      • Hot/Cold Liquid-Tight Flexible Metal Conduit.
      • UL/CSA Listed.
      • Oil-Resistant.
      • Sunlight-Resistant.
      • Temperature Rated -40oC to 105oC.
    • 4-34 Titan® - Type OR
      4-34 Titan® - Type OR
      • Oil Resistant Liquid-Tight Flexible Metal Conduit.
      • UL/CSA Listed.
      • Sunlight-Resistant.
      • Rated for Extreme Oil and Solvent Environments.
    • 4-26 Titan® - Type EF and AEF
      4-26 Titan® - Type EF and AEF
      • Extra-Flexible Liquidtight Metal Conduit.
      • Steel or Aluminum Constructions.
      • General Purpose Use.
      • Oil-Resistant.
      • Sunlight-Resistant.
      • Temperature Rated -10°C to 60°C.
    • 4-38 Ultratite®- Type NM
      4-38 Ultratite®- Type NM
      • Liquidtight Flexible Nonmetallic Conduit.
      • UL/CSA Listed
      • Oil resistant 
      • Sunlight-Resistant.
      • Crush-Resistant.
      • Temperature Rated -30oC to 80oC.
    • 4-35 Ultratite® - Type NMHC
      4-35 Ultratite® - Type NMHC
      • Hot/Cold Liquidtight Flexible Nonmetallic Conduit.
      • Oil-Resistant.
      • Sunlight-Resistant.
      • Crush-Resistant.
      • UL/CSA Listed.
      • Temperature Rated -40oC to 105oC.
    • 4-36 Ultratite® - Type NMOR
      4-36 Ultratite® - Type NMOR
      • Oil Resistant Liquidtight Flexible Nonmetallic Conduit.
      • UL/CSA Listed.
      • Sunlight-Resistant.
      • Crush-Resistant.
      • Temperature Rated -30oC to 80oC.
    • 4-37 Ultratite® - Type NMEF
      4-37 Ultratite® - Type NMEF
      • Extra-Flexible Liquidtight Flexible Nonmetallic Conduit.
      • General Purpose Use.
      • Resistant to Oil, Water and Most Chemicals.