- Southwire
- Commercial
- Cord Products
Cord Products
-
-
Viper Rubber Type SJOOW Black
- VIPER® 90°C Cord. 300 Volts
- Good Tensile Strength, Elongation and Aging Characteristics
- Black Jacket. Rated -40°C to 90°C
- RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use
- Provides Premium Oil Resistance, Water Resistant and High Flexibility
- Excellent Abrasion Resistance
- NEC, Rated Hard Usage.
-
QuantumTPE SJEOOW Black
- Southwire's Quantum® SJEOOW 105°C TPE Cord. 300 Volts.
- Black Jacket. Rated -50°C to 105°C. RoHS Compliant
- Rated as Hard-Usage Service Cord.
- Sizes 18 AWG - 10 AWG CSA Certified as Type SJTOOW (TPE) and meets CSA FT-2.
- Listed for Outdoor Use. Provides Premium Oil Resistance, Water Resistance and Flexibility.
-
QuantumTPE SEOOW Black
- Southwire's Quantum® SEOOW 105°C TPE Cord. 600 Volts.
- Black Jacket. Rated -50°C to 105°C. RoHS Compliant
- Rated as Extra Hard-Usage Service Cord.
- Sizes 18 AWG - 10 AWG CSA Certified as Type STOOW (TPE) and meet CSA FT-2.
- Sizes 8-2 AWG are non-UL and non-CSA Listed.
- Listed for Outdoor Use. Provides Premium Oil Resistance, Water Resistance and Flexibility.
-
Viper Rubber Type SJOOW Black
-
-
Black Welding Cable
- Good Flexibility
- A brasion Resistant
- Good Color Retention
-
American Mustang ® Orange Welding Cable
Flame Retardant, Oil Resistant. Resists compression Cuts and Abrasion. Orange VIPER TM Jacket, RoHS Compliant.
- Premium Grade Orange CPE Jacket. .
- Superior Flexibility, Flame Retardant, Oil and Solvents Resistant.
- Weather and Ozone Resistant.
- 105°C to -55°C 600 Volt.
-
Type W Round
- Withstands Severe Environmental Conditions
- Indent-Printed for Easy Identification
- Withstands Exposure to Oil, Acid, Alkalies, Heat, Moisture and Most Chemicals
- Rope Lay Stranding for Maximum Flex Life
- Excellent Impact Resistance
- Cable Core Bound for Superior Flexibility and Toughness
-
Type G and Type G-GC Round
- 2000 Volts. 90°C(-40°C). Sunlight and Oil Resistant.
- UL and c(UL) Listed, MSHA Approved, and RoHS Compliant.
-
Entertainment Industry & Stage Lighting Cable
- Water Resistant Sunlight Resistant
- Designed to Withstand Severe Environmental Conditions
- Withstands Exposure to Oil, Acids, Alkalies, Heat, Flame, Moisture and Chemicals
- Meets or Exceeds Flame Test Requirements of MSHA, CSA and UL
-
Bus Drop Cable
- Resistant to Oils, Lubricants, Acids, Alkalies, Ozone, Water and Abrasion.
- One Uninsulated Ground Conductor per Interstice. Used in Wet or Dry Locations. 600 Volt.
- UL Listed. OSHA Acceptable. RoHSCompliant. -20°C to 75°C(14-8 awg), 60°C (6-2 awg).
-
Black Welding Cable
-
-
Coaxial Cable
- 75 OHM RG 59/U WITH 20 AWG WITH 95% BRAID.
- RG 6/U WITH 18 AWG WITH 95% BRAID.
- QUAD-SHIELD RG 6/U WITH 18 AWG WITH 95% BRAID.
-
Coaxial Cable
-
-
SPT-1, SPT-2, SPT-3
- Rated 300 Volts. Rated 105°C
- Stranded Copper Conductors
- Thermoplastic Insulation
- RoHS
-
Low - Voltage Landscape Lighting Cable
- Rated 150 Volts. Rated -20°C to 60°C.
- Listed for Outdoor Use (Sunlight Resistant).
- Suitable for Direct Burial.
- Stranded Copper Conductors.
- Black PVC Insulation/Jacket.
-
MTW/TEW or AWM-I A
- 600 Volts. Copper Conductor. Polyvinyl Chloride (PVC) Insulation.
- Heat, Moisture, and Oil Resistant. AWG Sizes 18 through 2 rated
- MTW/TEW or AWM. All sizes meet UL VW-1 and Oil Resistant I.
- AWG sizes 14 through 2 meet oil resistant II and THW-2 and AWG sizes 18 and 16 meet TFF.
- All sizes meet CSA FT-1 and Oil Resistant I. RoHS
-
Thermostat Wire
- Rated 150 Volts.
- Sunlight-Resistant -20°C to 60°C.
- 18 and 20 Gauge Copper Conductors.
- Sunlight Resistant
-
Annunciator (Bell) Wire
- Soft Bare Copper Conductors
- Thermoplastic Insulation
- Multiple Conductors are Twisted
- 60°C
- 30 Volts
-
SPT-1, SPT-2, SPT-3
-
-
Submersible Pump Cable
- Solid or Stranded Bare Copper Conductors
- Individuals PVC Insulation
- 3 or 4 Twisted Conductors
- 600 Volts, Maximum 60°C
- Sunlight & Weather Resistant
-
Irrigation Cable
- Solid bare copper; PVC insulation;
- twisted without fillers; overall PVC jacket.
- 60°C, 30 Volts.
-
Submersible Pump Cable
-
-
Primary Wire GPT
- Stranded bare or copper conductors
- Premium PVC Insulation.
- 85°C, 60 Volts.
-
Primary Wire GXL
- Stranded bare or Copper Conductors
- PVC Insulation.
- 125°C, 60 Volts.
-
Primary Wire SXL
- Stranded bare or copper conductors
- PVC Insulation.
- 125°C, 60 Volts.
-
SGT/SGR/SGX Battery Cable
- Stranded bare copper with PVC, rubber,
- TPR or cross-link insulation.
- 85°C, 90°C, 125°C.
- 50 Volts.
-
Brake Cable
- Stranded bare or tinned copper conductors.
- 105°C, 50 Volts.
-
Booster Cable (Twin)
- Stranded bare copper with PVC, rubber or TPR insulation
- 90°C, 50 Volts RoHS
-
Speaker Cable
- Bare or tinned stranded copper
- Parallel clear or opaque PVC Insulation.
- Two Copper Conductors.
-
Trailer Cable
- Stranded bare copper conductors with PVC,
- Rubber or TPR insulation; twisted with overall jacket.
- 60°C, 90°C, 105°C;-40°C, -65°C.
- RoHS
-
Primary Wire GPT