Copper MEGA MC Cable
We've been making copper building wire products for over 50 years. When it comes to MC cable, only Southwire can offer you a choice of copper or aluminum conductors in sizes 8AWG(cu) 6AWG(al) through 1000kcmil.
The use of metal-clad cable for branch circuits has doubled in the past decade because it helps achieve faster job returns at a lower cost. Now contractors are seeing the value in converting to feeder and intermediate size MC cable for multiple applications and the competitive advantage is going to those who convert first.
Welcome to Southwire Videos