/images/buttons/CopperBuildingWire_button.jpg/images/southwire_100x70.jpgCopper Building WirecopperBuildingWire.htm
ENU
Register Now Forgot Password?

Copper Building Wire

    • SIMpull THHN ®
      SIMpull THHN ®
      • 600 Volts. Copper Conductor
      • Thermoplastic Insulation/SIM Nylon Sheath
      • Heat, Moisture, Gasoline, and Oil Resistant1
      • Also Rated MTW and THWN-2
      • SIM Technology® for Easier Pulling
    • SIMpull CU-XHHW ™
      SIMpull CU-XHHW ™
      • 600 Volt
      • Copper conductor
      • Cross-linked polyethylene (XLP) insulation
      • High-heat and moisture resistant
      • SIM Technology® for easier pulling
    • CU-RHH or RHW or USE
      CU-RHH or RHW or USE
      • Underground Service Entrance Cable
      • 600 Volt
      • Copper conductors
      • Cross-linked polyethylene (XLP) insulation
      • High-heat, moisture, and sunlight resistant
      • Sizes 6 through 4/0 AWG also rated SIS
    • CU-TFFN
      CU-TFFN
      • 600 Volt.
      • Copper Conductor.
      • Thermoplastic Insulation/Nylon Sheath.
      • Heat, Moisture, Oil, and Gasoline Resistant 1.
      • Also Rated MTW and 105 °C AWM
      • Also Available, TFN.
    • Romex® SIMpull® Type NM-B
      Romex® SIMpull® Type NM-B
      • Type NM-B Nonmetallic-Sheathed Cable
      • 600 Volt
      • Copper Conductors
      • Color-coded jacket
      • Four conductor available with two neutrals
      • SIM jacket® designed for easier pulling
    • CU-UF-B
      CU-UF-B
      • Underground Feeder and Branch Circuit Cable
      • 600 Volt
      • Copper conductors
      • Sunlight, moisture, and fungus resistant
      • Overall PVC jacket.
    • Copper SE Cable
      Copper SE Cable
      • Service Entrance Cable
      • Type SE, Style SER and SE Stype U
      • Service entrance cable
      • 600 Volt
      • Individual conductors rated XHHW-2 or THHN/THWN
      • Jacket and individual conductors
      • Sunlight resistant