Southwire Type SE, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts./images/product_buttons/ser_copper_button.gifSER Copper1Copper SE CableCuSECbl.htm
Register Now Forgot Password?

Copper SE Cable

SER Copper
  • Service Entrance Cable
  • Type SE, Style SER and SE Stype U
  • Service entrance cable
  • 600 Volt
  • Individual conductors rated XHHW-2 or THHN/THWN
  • Jacket and individual conductors
  • Sunlight resistant

Applications

Southwire Type SE, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts.