/images/buttons/swirl_60.jpg/images/southwire_100x70.jpgNew NoLube SIMpull RW90™ & SIMpull T90™ Cable Revolutionizes Pipe and Wire Installationsnew-nolube-simpull-rw90-simpull-t90-cable-revolutionizes-pipe-wire-installations.htm
ENU
Register Now Forgot Password?

New NoLube SIMpull RW90™ & SIMpull T90™ Cable Revolutionizes Pipe and Wire Installations

New No Lube® SIMpull RW90 and T90 Revolutionizes Pipe and Wire Installations

Innovative SIM Technology® eliminates lubrication, makes pulling wire faster, cleaner, easier. Lubricating RW90 and T90 cables during a pull- and cleaning up afterward - adds cost for contractors. Now, a new type of RW90 and T90, NoLube SIMpull RW90 and T90 from Southwire, uses a breakthrough technology to eliminate the mess and associated labor, and reduces the total installation cost involved with cable lubrication.

"This is a revolutionary product," says Brian McCardel, Southwire director of construction products. "Eliminating lubricant from the pulling process is a major change, and those who use NoLube® Simpull RW90 and SIMpull T90 will have a competitive edge. Best of all, there's no price premium over traditional RW90 and T90.“

Innovative SIM technology® produces a NoLube SIMpull RW90 and SIMpull T90

NoLube SIMpull RW90 and SIMpull T90 is manufactured with a unique process developed by Southwire and introduced in 2004 on Romex SIMpull , a residential Type NM-D cable. Applying Southwire's patent-pending SIM Technology® to T90 required extensive development and manufacturing know how at Southwire's Cofer Technology Center, a research and testing facility unique in the industry. After two years of development and testing at the Cofer Center, millions of meters of the new RW90 and T90 product have been bought and installed by contractors in the field. Over the past several years, Southwire has monitored and documented these installations with overwhelmingly positive results.

NoLube SIMpull RW90 and SIMpull T90 can accelerate job schedules, reduce costs and enhance safety

Applying lubricant during a pull and cleaning up after the pull is a costly hassle that reduces job-site productivity. Contractors have been amazed by how fast and simple it is to pull NoLube® RW90 and T90 without lubrication, and they're seeing significantly reduced installation costs. Independent tests have confirmed that SIMpull RW90 and SIMpull T90 can reduce installation time by 30 percent, boost productivity, and reduce material costs. It can also eliminate the risk of slipping and falling on spilled lubricant. SIM Technology® allows the wire to pull through both overhead and underhead pulls, and through multiple 90 degree bends, without straining either the conductors or the tugger. The result is a smoother, cleaner installation.

Packaging, colours and printing identify NoLube SIMpull RW90 and SIMpull T90

NoLube RW90 and T90 is easy to identify. Reels carry an identifying tag that simplifies inventory management for contractors and distributors. The cable printing shows the conductor size and a "No-Lube" legend. Don't settle for product that just looks good, look for the NoLube SIMpull RW90 and SIMpull T90 markings on the cable and on the packaging. SIMpull RW90 and SIMpull T90 is available in conductor sizes 1/0 AWG to 1000 kcmil, in black or colours.  Compatible ground sizes are also available.  We offer complete cutting and paralleling of SIMpull RW90 and SIMpull T90 to further simplify the installation process.