Voltage Drop Calculator - NEC Applications

 
This voltage drop calculator is applicable only to NEC applications. It does not optimize conductor sizes for several different loads at various points in a circuit. The total combined load and length of the circuit must be used. Consult with an engineer if your application does not fit into one of the following categories and/or requires more complex engineering calculations.
Select the desired solution and system parameters and click Continue.
Desired Solution
Minimum Conductor Size
Maximum Circuit Distance
System Parameters
PhasesConductorInstallation
Single Copper Direct Buried
Three Aluminum Conduit
Overhead