16-3 Triplex 600V Secondary UD

Triplex 600V
Secondary UD


Aluminum Conductors. Cross-linked Polyethylene (XLP) Insulation.

Product Image

 

APPLICATIONS

 

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. 

 

SPECIFICATIONS

 

Southwire's triplex or paralleled 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications: 

 

 

Southwire's triplex 600 volt secondary UD cable meets or exceeds all applicable requirements of ICEA S-105-692 for cross-linked polyethylene insulated conductors and UL Standard 854 for Type USE-2. 

 

 

CONSTRUCTION

 

Conductors are stranded, compressed 1350-H19, H16, or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP1), Southwire's cross-linked polyethylene. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. Conductors are also available paralleled. 

 

1VIP is a registered trademark of Southwire Company for cross-linked polyethylene(XLP). 

Code
Word
Phase Conductor Neutral Diameter
(mils)
Weight
Per
1000
feet
(lbs.)
Allowable
Ampacities+
Size
(AWG)
Strand-
ing
Insul.
Thick.
(mils)
Size
(AWG)
Strand-
ing
Insul.
Thick.
(mils)
Single
Phase
Cond.
Complete
Cable
Direct
Burial
In
Ducts
TRIPLEXED WITH YELLOW EXTRUDED STRIPE NEUTRAL.
Erskine676067602986441349570
Vassar4760476034574519112590
Stephens27604760403870249165120
Ramapo27602760403870278165120
Brenau1/098027605121106387215160
Bergen1/09801/09805121106441215160
Converse2/0118019805551199478245180
Hunter2/011802/011805551199535245180
Hollins3/017801/09806031302581280205
Rockland3/017803/017806031302651280205
Sweetbriar4/018802/011806581421707315240
Monmouth4/018804/018806581421796315240
Pratt25026953/017807321581853345265
Wesleyan35030954/0188083117951106415320
Holyoke5003795300379598021171545495395
Rider5003795350309598021171593495395
+Ampacity: 90C conductor temperature, 20C ambient, RHO 90, 100% load factor for three conductor triplex with neutral carrying only unbalanced load. Technical data for cable with solid black neutral is identical to yellow extruded stripe data except for "YES" suffix to code word. Also available in paralleled construction. For NEC Applications, use NEC Table 310.16 Ampacities.