Southwire - Quadruplex PowerGlide 600V Secondary UD

Quadplex PowerGlide 600V
Secondary UD


Aluminum Conductor.

Cross-linked Polyethylene (XLP) Insulation.

Easy to Pull or Push.

Product Image

APPLICATIONS

 

 

SPECIFICATIONS

 

PowerGlide 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

 

 

PowerGlide 600 volt secondary UD cable insulation meets or exceeds all grade and type requirements of ANSI/ICEA S-105-692 and UL Standard 854 for Type USE-2.

 

CONSTRUCTION

  

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-105-692. Three phase conductors and one neutral conductors are cabled to produce a twisted-conductor cable configuration. Twisted conductors are bound with an engineered spiral-wrapped glide wire that reduces installation friction and maintains bundle integrity. Neutral is identified with three yellow extruded stripes (YES) and has sequential footage markers. Conductors are durably surface printed for identification. Also available in sizes 250 kcmil through 500 kcmil with reduced 80 mils insulation thikness per ICEA and UL. Duplex and triplex configurations are also available in most common sizes.

 

Phase Conductors Neutral Conductor Diameter
(mils)
Weight
Per
1000
feet
(lbs.)
Allowable
Ampacities+
Size
(AWG or kcmil)
Strand-
ing
Insul.
Thick.
(mils)
Size
(AWG or kcmil)
Strand-
ing
Insul.
Thick.
(mils)
Single
Phase
Cond.
Neutral
Cond.
Complete
Cable
Direct
Burial
In
Ducts
1/098027605124031366542200150
1/09801/09805125121366596200150
2/0118019805554731470665225170
2/011802/011805555551470721225170
3/017801/09806035121586806250195
4/018802/011806585551718983290225
4/018804/0188065865817181070290225
25026953/0178073260318971179320250
35030954/0188083165821361536385305
5003795350379598083124962195465370
750611105003795118898029983188580470

+ Ampacity: 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor for three conductor triplex with neutral carrying only unbalanced load.