Riser MC Cable


 

Lightweight Aluminum Interlocked Armor. 600 Volts.

AlumaFlexTM  with triple eTM  Aluminum Alloy 8000 series

  (AA8176)Conductors, THHN Insulated Singles.

Bare AlumaFlexTM  Aluminum Alloy Grounding Conductor

Product Image

 

APPLICATIONS 

 

Suitable for use as follows: 

 

STANDARDS & REFERENCES 

 

Southwire AlumaFlexTM Type MC Cable with  triple eTM  Aluminum Alloy meets or exceeds the requirements of:

 

CONSTRUCTION

 

Southwire AlumaFlexTM Type MC Cable with triple eTM  Aluminum Alloy  is constructed with Type THHN conductors rated 90°C wet or dry, and a bare equipment grounding conductor. Conductors are AlumaFlexTM AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors with an integral polymeric binder under armor, for continuous conductor support.  Aluminum interlocking armor is applied over the assembly. Standard PVC Jacket will not meet "Limited Smoke or LS Rating". Optional SOLONON Jacket can be provided for "LS" Rating. High and Low Voltage colors available with a bare copper ground. 

 

 

 

 

 

 

 

Conductor Size/# of Cond.
(AWG / kcmil)

            Grounding

Conductor
(AWG)†

Approximate Diameter
Over Armor
(inches)

Weight
(lbs./1000ft.)

             Ampacity (Amps)

 

75°C

90°C

3/0-3/0-3/0-3/0

4

1.87

1443

155

175

4/0-4/0-4/0-4/0

2

2.00 

1701

180 

205

250-250-250-250

1

2.15 

1988 

205 

230 

300-300-300-300

1

2.28 

2262 

230 

255 

350-350-350-350

1/0

2.39

2533

250

280

400-400-400-400 

3/0

2.50 

2848

270 

305 

500-500-500-500

3/0

2.68

3332

310

350

600-600-600-600 

3/0

2.92 

3924

 340 

385

750-750-750-750

3/0

3.15

4629

385

435