Titan® - Type UL

(Liquidtight Flexible Metal Conduit)

 



 Liquidtight Flexible Metal Conduit. UL Listed.
CSA Listed. Oil-Resistant. Sunlight-Resistant.

Temperature Rated -30°C to 80°C.

 

Product Image

 

 

APPLICATIONS

 

Titan® Type UL Liquidtight Flexible Metal Conduit is suitable of the following installations:

 

 

STANDARDS & REFERENCES

 

 

CONSTRUCTION

 

Titan® Type UL is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions.  For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The grey jacket resists oils, mild acids and exposure to sunlight. Also available in other colors subject to minimum runs.  

 

™Titan is a trademark of Southwire Company

Trade
Size
(Inches)
Approximate
Weight
(lbs/100 ft)
Inner Diameter
Min./Max.
(inches)
Outer Diameter
Min./Max.
(inches)

Approx.
 Bend

Radius*
(Inches)

Standard
Coil Length
(feet)
Standard
ReelLength
(feet)
3/8 27 0.484 / 0.504 0.690 / 0.710 4 100 600
1/2 31 0.622 / 0.642 0.820 / 0.840 4 100 500/1000
3/4 40 0.820 / 0.840 1.030 / 1.050 5 100 500/1000
1 76 1.041 / 1.066 1.290 / 1.315 6 100 400
1-1/4 102 1.380 / 1.410 1.630 / 1.660 8 50 250
1-1/2 103 1.575 / 1.600 1.865 / 1.900 10 50 150
2 145 2.020 / 2.045 2.340 / 2.375 12 50 100
2-1/2 197 2.480 / 2.505 2.840 / 2.875 15 25 100
3 265 3.070 / 3.100 3.460 / 3.500 18 25 -
3-1/2 300 3.500 / 3.540 3.960 / 4.000 21 25 -
4 333 4.000 / 4.040 4.460 / 4.500 24 25 -
* Minimum bend radius based on NEC Chapter 9, Table 2 (other bends) per Article 350.

 

FEATURES

 

 

 

 

 

ADDITIONAL APPLICATIONS

                                                            

               - Class I, Div. 2 - NEC® 501.10(B)(2) & 501.30(B)

               - Class II, Div. 1 - NEC® 502.10(A)(2) & 502.30(B) 

               - Class II, Div. 2 - NEC® 502.10(B)(2) 

               - Class III, Div. 1 - NEC® 503.10(A)(2) & 503.30(B)

               - Class III, Div. 2 - NEC® 503.10(A)(2)

 

ONLINE CERTIFICATIONS AND TOOLS