11-2 AAC

AAC


  All Aluminum Conductor. Bare.

 

 

 

Product Image

 

 

APPLICATIONS

 

Classes1  AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor. Classes B and C are used primarily as bus, apparatus connectors and jumpers, where additional flexibility is required.

 

 

SPECIFICATIONS

 

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

 

 

 

CONSTRUCTION

 

Aluminum 1350-H19 wires, concentrically stranded.

 

1Classes refer to stranding and are an indication of relative conductor flexibility, AA being the least flexible, C the most flexible.

Code
Word
Size
(AWG
or
kcmil)
Stranding Diameter (ins.) Cross-
Sectional
Area
(Sq. ins.)
Weight
Per
1000 ft.
(lbs.)
Rated
Strength
(lbs.)
Resistance
OHMS/1000 ft.
Allowable
Ampacity+
(Amps)
No. of
Wires
Class Individual
Wires
Complete
Cable
DC @
20C
AC @
75C
Peachbell67A.0612.184.020625563.658.805103
Rose47A.0772.232.032839881.414.506138
Iris27AA, A.0974.292.0522621350.260.318185
Pansy17AA.1093.328.0657781640.207.252214
Poppy1/07AA, A.1228.368.0829991990.164.200247
Aster2/07AA, A.1379.414.10451252510.130.159286
Phlox3/07AA, A.1548.464.13171573040.103.126331
Oxlip4/07AA, A.1739.522.16631983830.0817.0999383
Sneezewort2507AA.189.567.19642344520.0691.0846425
Valerian25019A.1147.574.19632344660.0691.0846426
Daisy266.87AA.1952.586.20952504830.0648.0793443
Laurel266.819A.1185.592.20952504970.0648.0793444
Peony30019A.1257.628.23582815480.0576.0706478
Tulip336.419A.1331.665.26443156150.0514.0630513
Daffodil350.019A.1357.679.27483286390.0494.0605526
Canna397.519AA, A.1446.723.3123737110.0435.0534570
Goldentuft45019AA.1539.769.35344227890.0384.0472616
Cosmos47719AA.1584.792.37444478360.0362.0445639
Syringa477.037A.1135.795.37444478690.0362.0445639
Zinnia50019AA.1622.811.39264698760.0346.0425658
Hyacinth50037AA.1162.814.39244699110.0346.0425658
Dahlia556.519AA.1711.856.43695229750.0311.0382703
Mistletoe556.537AA.1226.858.43685229940.0311.0382704
Meadowsweet60037AA.1273.891.470956210700.0228.0355738
Orchid636.037AA, A.1311.918.499559611400.0272.0335765
Heuchera65037AA.1325.928.510260911600.0266.0328775
Verbena70037AA.1375.963.549465612500.0247.0305812
Flag70061A.1071.964.549565612900.0247.0305812
Violet715.537AA.1391.973.562367112800.0242.0299823
Nasturtium715.561AA.1083.975.561967113100.0242.0299823
Petunia750.037AA.1424.997.589370313100.0230.0286847
Cattail75061AA.1109.998.589270313500.0230.0286847
Arbutus79537AA.14661.026.624574513900.0217.0270878
Lilac795.061A.11421.027.624874514300.0217.0270879
Cockscomb90037AA.1561.092.707284415400.0192.0239948
Snapdragon90061AA.12151.093.707284415900.0192.0239948
Magnolia954.037AA.16061.124.749589416400.0181.0226982
Goldenrod954.061A.12511.125.749889416900.0181.0226983
Hawkweed100037AA.16441.151.785493717200.0173.02161010
Camellia100061AA.1281.152.784993717700.0713.02161011
Bluebell1033.537AA.16711.17.811496917700.0167.02101031
Larkspur1033.561AA.13021.171.812296918300.0167.02101032
Marigold1113.061AA, A.13511.216.8744104319700.0155.01951079
Hawthorn1192.561AA, A.13981.258.9363111821100.0145.01831124
Narcissus1272.061AA, A.14441.3.999119222000.0136.01731169
Columbine1351.561AA, A.14881.341.0608126723400.0128.01631212
Carnation143161AA, A.15321.3781.1244134124300.0121.01551253
Gladiolus1510.561A.15741.4161.1869141625600.0144.01471294
Coreopsis1590.061AA.16141.4531.248149027000.0109.01411333
Jessamine1750.061AA.16941.5241.3748164029700.00988.01291408
Cowslip2000.091A.14821.6311.5697187534200.00864.01151518
Sagebrush225091A.15721.731.7662213037500.00776.01051612
Lupine2500.091A.16571.8231.9623236641900.00698.009691706
Bitterroot275091A.17381.9122.1589260346100.00635.009001793
Trillium3000127A.15371.9982.3564283950300.00582.008341874
Bluebonnet3500127A.1662.1582.7486334558700.00499.007562024
+Conductor temperature of 75ºC, ambient temperature 25ºC, emissivity 0.5, wind 2 ft./sec. in sun.