11-4 ACSR

ACSR


Aluminum Conductor. Steel Reinforced. Bare.

 

 

Product Image

 

 

 

APPLICATIONS

 

Used as bare overhead transmission conductor and as primary and secondary distribution conductor and messenger support. ACSR offers optimal strength for line design. Variable steel core stranding enables desired strength to be achieved without sacrificing ampacity.

 

 

SPECIFICATIONS

 

Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications:

 

 

 

CONSTRUCTION

 

Code Word Size (AWG or kcmil) Strand- ing (Al/Stl) Diameter (ins.) Weight Per 1000 ft. (lbs.) Content (%) Rated Strength (lbs.) Resistance OHMS/1000 ft. Allowable Ampacity+ (Amps)
Individual Wires Steel Core Complete Cable Al Stl Total Al Stl DC @ 20C AC @ 75C
Al Stl
Turkey66/1.0661.0661.0661.19824123667.8832.12 1190.641.806105
Swan46/1.0834.0834.0834.2539185767.8832.121860.403.515140
Swanate47/1.0772.103.103.25739286758.141.92360.399.519140
Sparrow26/1.1052.1052.1052.31662299167.932.12850.254.332184
Sparate27/1.0974.1298.1298.325624510758.1241.883460.251.338184
Robin16/1.1181.1181.1181.354783711567.8832.123550.201.268212
Raven1/06/1.1327.1327.1327.398994714567.8932.114380.159.217242
Quail2/06/1.1489.1489.1489.4471245918367.8832.125310.126.176276
Pigeon3/06/1.1672.1672.1672.5021567423067.8732.136620.100.144315
Penguin4/06/1.1878.1878.1878.5631979329167.8832.128350.0795.119357
Waxwing266.818/1.1217.1217.1217.6092503928986.4313.576880.0643.0787449
Partridge266.826/7.1013.0788.2363.64225111536768.5131.4911300.0637.0779475
Ostrich30026/7.1074.0835.2506.6828313041268.5131.4912700.0567.0693492
Merlin336.418/1.1367.1367.1367.6843154936586.4313.578680.0510.0625519
Linnet336.426/7.1137.0885.2654.7231714646268.5131.4914100.0505.0618529
Oriole336.430/7.1059.1059.3177.74131820952660.3539.6517300.0502.0613535
Chickadee397.518/1.1486.1486.1486.7433735843186.4313.579940.0432.0529576
Brant397.524/7.1287.0858.2574.77237413751173.2126.7914600.0430.0526584
Ibis397.526/7.1236.0962.2885.78337417254668.5131.4916300.0428.0523587
Lark397.530/7.1151.1151.3453.80637524762260.3539.6520300.0425.0519594
Pelican47718/1.1628.1628.1628.8144477051786.4413.5611800.0360.0442646
Flicker47724/7.141.094.2819.84644916461473.2126.7917200.0358.0439655
Hawk47726/7.1354.1053.316.85844920765668.5131.4919500.0356.0436659
Hen47730/7.1261.1261.3783.88345029674660.3539.6523800.0354.0433666
Osprey556.518/1.1758.1758.1758.8795228260386.4313.5713700.0308.0379711
Parakeet556.524/7.1523.1015.3045.91452419271673.2126.7919800.0307.0376721
Dove556.526/7.1463.1138.3413.92752424176568.5131.4922600.0306.0375726
Eagle556.530/7.1362.1362.4086.95352534587160.3539.6527800.0303.0372734
Peacock60524/7.1588.1059.3177.95357020977973.226.821600.0282.0346760
Squab60526/7.1525.1186.3559.96657026283268.5131.4924300.0281.0345765
Wood Duck605.030/7.142.142.426.99457137594660.3539.6528900.0279.0342774
Teal605.030/19.142.0852.426.99457136793960.8639.1430000.0279.0342773
Kingbird63618/1.188.188.188.945969469086.4313.5715700.0270.0332773
Swift636.036/1.1329.1329.1329.935964764392.727.2813690.0271.0334769
Rook63624/7.1628.1085.3256.97759921981873.2226.7822600.0268.0330784
Grosbeak63626/7.1564.1216.3649.99159927587468.5131.4925200.0267.0328789
Scoter636.030/7.1456.1456.43681.01960039599560.3539.6530400.0256.0325798
Egret63630/19.1456.0874.43681.01960038698760.8539.1531500.0266.0326798
Flamingo666.624/7.1667.1111.3333162823085873.2126.7923700.0256.0315807
Gannet666.626/7.1601.1245.37361.01462828991668.5131.4926400.0255.0313812
Stilt715.524/7.1727.1151.34531.03667424792073.2126.7925500.0239.0294844
Starling715.526/7.1659.129.38711.05167431098468.5131.4928400.0238.0292849
Redwing715.530/19.1544.0927.46331.081676435111060.8539.1534600.0236.0290859
Coot79536/1.1486.1486.14861.047455880492.727.2816710.0217.0268884
Drake79526/7.1749.136.4081.107749344109368.5131.4931500.0214.0263907
Tern79545/7.1329.0886.26581.06374914689583.6716.3322100.0216.0269887
Condor79554/7.1213.1213.3641.092749274102373.2126.7928200.0215.0272889
Mallard79530/19.1628.0977.48841.14751483123460.8639.1438400.0213.0261918
Ruddy90045/7.1414.0943.28281.131848165101383.6716.3324400.0191.0239958
Canary90054/7.1291.1291.38731.162848310115873.2226.7831900.0190.0241961
Rail95445/7.1456.0971.29121.165899175107483.6716.3325900.0180.0225993
Cardinal95454/7.1329.1329.39871.196899329122773.2126.7933800.0179.0228996
Ortolan1033.545/7.1515.101.30311.212973190116383.6716.3327700.0167.02091043
Curlew1033.554/7.1383.1383.4151.245973356133073.2126.7936600.0165.02111047
Bluejay111345/7.1573.1048.31451.2581048205125383.6716.3329800.0155.01941092
Finch111354/19.1436.0861.43071.2921053375142973.7226.2839100.0154.01971093
Bunting1192.545/7.1628.1085.32561.3021123219134383.6716.3332000.0144.01821139
Grackle1192.554/19.1486.0892.44581.3371129402153173.7226.2841900.0144.01841140
Bittern127245/7.1681.1121.33621.3451198234143283.6716.3334100.0135.01711184
Pheasant127254/19.1535.0921.46051.3811204429163373.7126.2943600.0135.01731187
Dipper1351.545/7.1733.1155.34661.3861273248152183.6716.3336200.0127.01621229
Martin1351.554/19.1582.0949.47461.4241279456173573.7226.2846300.0127.01631232
Bobolink143145/7.1783.1189.35661.4271348263161183.6716.3338300.0120.01531272
Lapwing159045/7.188.1253.37591.5041498292179083.6716.3342200.0108.01391354
Falcon159054/19.1716.103.51481.5441505536204173.7226.2854500.0108.01401359
Chukar178084/19.1456.0874.43681.6021685386207281.3518.6551000.0097.01251453
Bluebird215684/19.1602.0962.48081.7622041468250981.3418.6660300.00801.01051623
Kiwi216772/7.1735.1157.3471.7352051249230089.1810.8249800.00801.01061607
+Conductor temperature of 75°C, ambient temperature 25°C, emissivity 0.5, wind 2 ft./sec., in sun.

Code Word Size (AWG or kcmil) Strand- ing (Al/Stl) Diameter (ins.) Weight Per 1000 ft. (lbs.) Content (%) Rated Strength (lbs.) Resistance OHMS/1000 ft. Allowable Ampacity+ (Amps)
Individual Wires Steel Core Complete Cable Al Stl Total Al Stl DC @ 20C AC @ 75C
Al Stl
HIGH MECHANICAL STRENGTH
Grouse808/1.1.1667.1667.367757414950.4849.525200.207.294204
Petrel101.812/7.0921.0921.2763.4619615825437.7962.2110400.158.250237
Minorca110.812/7.0961.0962.2885.48110417227637.7562.2511300.145.235248
Leghorn134.612/7.1059.1059.3177.5312720933537.7962.2113600.120.204273
Guinea159.012/7.1151.1151.3453.57615024739637.7962.2116000.101.181297
Dotterel176.912/7.1214.1214.3642.60716727444137.7962.2117300.0911.169312
Dorking190.812/7.1261.1261.3783.6318029647637.7962.2118700.0845.160324
Cochin211.312/7.1327.1327.398.66319932852737.862.228400.0763.150340
+Conductor temperature of 75C, ambient temperature 25C, emissivity 0.5, wind 2 ft./sec., in sun.